New Delta Medical Power Supplies with PMBus Ver 1.3 Supported




Delta Electronics has launched two new AC/DC power supplies designed for use in both medical and industrial applications - the 600W Convection Cooled U-channel MEU-600C24 and the 1200W 1U Enclosed MEB-1K2A24. Both product families come with universal AC input from 85Vac to 264Vac and wide operating temperature of -20°C to +70°C (with full power and no de-rating up to 50°C). Additional features include current sharing, conformal coating, both analog and digital voltage adjust and the ability to control the product’s Remote On/Off and Power Good signal in both normal or reversed logic. Moreover, the enclosed MEB-1K2A24 includes intelligent fan speed control to minimize overall system ambient noise yet maintain proper cooling.


Major approvals include IEC/EN/UL 60950-1 (ITE) and IEC/EN/UL 60601-1 (Medical). Both products are certified for EMC standards EN 55011 for industrial, scientific and medical (ISM) radio-frequency equipment, and EN 55032 for Industrial Technology Equipment (ITE) radio-frequency equipment. Full compliance with RoHS Directive 2011/65/EU for environmental protection is included.


Highlights & Features:

  • Full power from 90Vac to 264Vac, up to 50°C ambient
  • 5” x 8” x 1.57” (MEU-600C24), 5” x 8.03” x 1.59” (MEB-1K2A24)
  • Up to 500K hours MTBF
  • 2 x MOPP isolation, Suitable for Type BF medical applications
  • PMBus Ver 1.3 supported


 


Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details or enquiries, you can also visit www.DeltaPSU.com. 


İlgili Haberler

New 200 W MEP Series Medical Power Supply with Convection Cooling and Low-Profile Design

Delta launches the new 200 W output model (MEP-200A24J) for the MEP series medical power s ...

Daha Fazla

Delta Extending Its 350W PMT Panel Mount Power Supply Series with More Output Voltage Options

Delta Electronics is extending the 350W PMT Panel Mount Power Supply with output voltag ...

Daha Fazla

Delta Launches 1500 W Compact-Sized MEB Series for Medical and ITE

Delta expands the MEB Series with the launch of the 1,500 W medical grade enclosed power ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!