Delta Introduces Two New 100W Dual Output Models from the PMT Series



View PMT-D1V100W1AA and PMT-D2V100W1AA product specifications
 
Delta Electronics has introduced two models of dual output single phase Panel Mount power supplies within the PMT series. The two models provide 100W power output with the PMT-D1V100W1AA output voltages at 12V & 5V while the PMT-D2V100W1AA is at 24V & 5V. These products are operated with selectable AC input switch for 85-132Vac or 170-264Vac. They conform to harmonic current IEC/EN 61000-3-2, Class A and are designed with Overvoltage, Overcurrent, and Over Temperature Protections.
 
The PMT series provides not only great value for money, they also come with versatile connector options (Terminal Block, Front Face, and Harness Type) and two different configuration options (enclosed and L frame) to satisfy different application needs. 
 

Highlights & Features

  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • Selectable AC Switch (85-132Vac, 170-264Vac) 
  • High MTBF > 700,000 hrs. as per Telcordia SR-332
  • Versatile connector options (Terminal Block, Front Face, and Harness Type)
 

AVAILABLE FOR SHIPMENT FROM DECEMBER 2013 ONWARDS.

 
New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

İlgili Haberler

Delta Extends the High Power Factor Value and High Efficiency PJB Series of Open Frame Power Supply with 24V/10A Model

Delta Electronics has added a new model, PJB-24V240W☐☐A to the PJB series of open frame po ...

Daha Fazla

Delta upgrades EUCI-PRO Outdoor LED driver series with DALI-2 certification

Delta Electronics is proud to announce its EUCI-PRO Outdoor LED driver series, EUCI-0401 ...

Daha Fazla

Delta Extends Its Lyte DIN Rail Power Supply Series with 240W and 480W for 24V Output

Delta Electronics is extending the 24V Lyte DIN rail power supply series with power rating ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!