Delta Introduces 350 Watt Medical ATX design



With its ATX form factor and performance, compliance with Type BF patient access leakage currents, plus certifications to the latest safety standards, Delta's most recent offering is well suited for a wide variety of both medical and non-medical applications.  In addition, 90 to 264 Vac universal input voltage, active power factor correction, operating temperatures of -0 to +50 degrees centigrade, and altitudes of up to 5000 meters (16,400 feet) support use in world-wide environments. 

Other features include input surge of 300 Vac, low leakage current, and high MTBF.  This product is certified for EMC standards EN 55011 for industrial, scientific and medical (ISM) radio-frequency equipment, and EN 55022 for Industrial Technology Equipment (ITE) radio-frequency equipment. To ensure long product life, only recognized Japanese capacitors are used. Full compliance with RoHS Directive 2011/65/EU for environmental protection is included.

Data sheets and other documents for these products, can be found at the following buttons. 




For additional information, and product availability, please contact your Delta sales representative.

İlgili Haberler

Delta Releases New Slim 240 W Panel Mount Power Supply with Built-in Active PFC

Delta expands its panel mount power supply PMR series by releasing the new 240 W model, ...

Daha Fazla

Delta Launches CliQ II 48V Series

Delta Electronics Group has announced the launch of CliQ II 48V 1 Phase DIN Rail Standard ...

Daha Fazla

New Compact DC-UPS Module Up to 10A for Security and Industrial Applications Use in Small Cabinets

Delta has added a new DC-UPS module for security and industrial applications. The DRU ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!