Delta Introduces 100W and 150W PMT Panel Mount Power Supply Series



The PMT Panel Mount Power Supply series is now available with 100W and 150W output power. The single output products come in popular nominal output voltage options of 12V and 24V. The PMT series is designed to conform to harmonic current standard IEC/EN 61000-3-2, Class A.

Highlights & Features

- AC input voltage selectable by switch
- Conforms to harmonic current standard IEC/EN 61000-3-2, Class A
- High MTBF > 500,000 hrs
- Connector options (Terminal Block, Front Face, Harness)

These versatile products provide three different connector options (Terminal Block, Front Face and Harness) to satisfy different application needs for cost competitive markets.

The products (PMT-12V100W1AA, PMT-12V150W1AA, PMT-24V100W1AA, PMT-24V150W1AA) are certified to safety standard according to IEC/EN/UL 60950-1 Information Technology Equipment (ITE) and EMC standard according to EN 55022, Class B and EN 55024 without additional filtering components required.

AVAILABLE FOR SHIPMENT FROM MAY 2013 ONWARDS.

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

İlgili Haberler

Delta Introduces 24V 480W DIN Rail Power Supply with Maritime Approval

Delta Electronics has added a new 24V/20A output to the CliQ M series of DIN rail power su ...

Daha Fazla

New IMA series 2000W 48V with up to 95 Percent Efficiency

Delta Electronics has launched new 2000W AC/DC power supply designed for use in both m ...

Daha Fazla

Delta Chrome DIN Rail Power Supply Series is Now Available in 10W with 12V Output Voltage

Delta Electronics extends its Chrome DIN rail power supply series of 10W product with 12V ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!