Delta Extends PMC Panel Mount Power Supply Series with 48V 150W Product



The PMC Panel Mount Power Supply series now offers 150W output power with 48V output voltage. The single output product (PMC-48V150W1BA) comes with universal AC input at 85Vac to 264Vac and has built-in active PFC circuit to achieve high PF (Power Factor) value. The product is encased in a full corrosion resistant aluminium body and complies with harmonic current emission (EN 61000-3-2), Class A. The sturdy PMC-48V150W1BA will withstand shock (30G) and vibration (5G) according to IEC 60068-2 standard.

Highlights & Features 

  • Universal AC input voltage range  
  • Full Aluminium casing for lightweight and corrosion resistant handling
  • High PF > 0.99 @ 115Vac
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Overvoltage / Overcurrent / Over Temperature / Short Circuit Protections

The PMC-48V150W1BA is certified to major safety standards including IEC/EN/UL 60950-1 while fully compliant with RoHS Directive 2011/65/EU for environmental protection. Additionally, the product is certified for EMC according to EN 55022 for Information Technology Equipment (ITE) radio-frequency equipment and EMS according to EN 55024.

AVAILABLE FOR SHIPMENT FROM JULY 2013 ONWARDS.

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.


İlgili Haberler

Delta Reveals New 120 W Open Frame Medical Power Supply for Respirators and Patient Monitor

Delta expand its MEP Series open frame medical power supplies with the launch of the new 1 ...

Daha Fazla

New Power Supply with Integrated DC-UPS Function - PJU Series in 2” x 4” Footprint

Delta PJU series, the new open frame power supply comes with integrated DC-UPS function. T ...

Daha Fazla

Chrome DIN Rail Power Supply Now Available in 30W with 12V Output Voltage

Delta Electronics extends its Chrome DIN Rail Power Supply series with a 30W produc ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!