Delta 12V and 48V 600W Panel Mount Power Supply with IEC/EN/UL 62368-1 Approvals




Delta Electronics is extending the popular 600W PMC series of panel mount power supply with output voltage 12V and 48V, namely, PMC-12V600W1BA and PMC-48V600W1BA. The products come with universal AC input at 85Vac to 264Vac and have built-in active PFC circuit. Both models also have feature Power Boost of 200% (peak load 12V 100A, 48V 25A) for 3 seconds, included the built-in fan speed control and fan lock protection.


The products are certified with IEC/EN/UL 62368-1 approval that will replace IEC/EN/UL 60950-1 for ITE which expires on December 20, 2020. EMI according to EN 55011 (Industrial, scientific and medical (ISM) radio-frequency equipment) and EMS according to EN 61000-6-2 (Immunity for industrial environments).


Highlights & Features

  • Universal AC input range
  • Built-in active PFC and high efficiency
  • Power Boost of 200% for 3 seconds and 150% for 5 seconds
  • SEMI F47 compliance at 120Vac
  • Meet Surge Immunity IEC 61000-4-5, Level 4 (CM: 4kV, DM: 2kV)
  • Built-in fan speed control and fan lock protection
  • Wide operating temperature range -20°C to 70°C
  • Overvoltage / Overcurrent / Over Temperature / Short Circuit Protections




Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com.


İlgili Haberler

New 300W Open Frame Power Supply with 200% Power Boost

PJB-24V300W is part of the PJB series which offers a power boost of 200% for 10 seco ...

Daha Fazla

Delta Releases New Slim 240 W Panel Mount Power Supply with Built-in Active PFC

Delta expands its panel mount power supply PMR series by releasing the new 240 W model, ...

Daha Fazla

CliQ II 24V 60W NEC Class 2 Power Supply

Delta Electronics is introducing the CliQ II DIN Rail 24V 60W NEC Class 2 (DRP024V060W1NZ) ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!