CliQ II DIN Rail 48V 120W (2.5A)



Global power supply manufacturer Delta Electronics has announced the launch of CliQ II 48V 120W Single Phase (DRP048V120W1BA) DIN Rail standard power supply. It is also compatible with both DRR-20A and DRR-40A CliQ II Redundancy Modules.

All CliQ II DIN Rail power supplies have 150% Power Boost for 5 seconds and efficiency of more than 90% all housed in one of the smallest foot print in its class. The Power Boost feature prevents system from shutting down during sudden output surge load demands from the system, thus, enhancing the system’s reliability. Such feature is typically only available in products at twice the price of CliQ II.

Similar to all CliQ series, CliQ II 48V 120W Single Phase can operate in chemically hazardous location due to its conformal coated circuit boards certified in accordance to Class 1 Div 2 ATEX Directives. All CliQ II products are IP20 compliant. For Redundancy set up, the slim 20A and 40A CliQ II Redundancy Modules with relay function are the ideal accessories for CliQ Power Supplies.



The CliQ II 48V 120W Single Phase DIN Rail power supply is compliant with international Safety standards such as UL60950-1, UL508, SIQ to EN60950-1 CSA C22-2 No. 107.1-01, EN55011 for industrial applications and many more.



THIS CliQ II 48V 240W WILL BE AVAILABLE FOR SHIPMENT IN APRIL 2012.

For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

İlgili Haberler

Delta Adds 100W Model to its PMH Series of Power Supply With Household Appliances Safety Approvals

Delta Electronics extends its PMH panel mount power supply series with a 24V 100W model. ...

Daha Fazla

Delta’s New JPVO S24 Series Drives Outdoor Signage and Strip Lighting

Delta launches its next-generation JPVO S24 Series constant voltage LED drivers, tailo ...

Daha Fazla

Delta Introduces PMT2 Series of Panel Mount Power Supply in Low Profile Design

PMT2 series, designed based on a low profile of < 30mm, is the latest series of panel m ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!