Medical-grade Power Supplies for Advanced Industrial and Household Appliance Applications




You might not be a medical device designer or manufacturer, but this guide is written for you. Are you looking for power supplies with lower leakage current, reduced conducted and radiated EMI, and a higher level of isolation for your advanced industrial or household appliance products/systems? Does your company manufacture equipment across multiple industries and aim to streamline its supply chain? If your answers are affirmative, Delta‘s medical-grade power supplies could provide a more straightforward solution. Read this guide for more detailed information.


The medical power supplies chosen by our industrial and household appliance customers and their proven applications


Since Delta’s medical power supplies often also hold household appliance or ITE certificates, many of our customers choose them for their high-end non-medical systems, ensuring additional safety and robustness.


Model IMA Series MEB Series MEU Series MEP Series MEA Series MEG-A Series







Output power 400 W~2000 W 500 W~2500 W* 600 W, 650 W 120 W, 200 W 65 W~300 W 16.5 W~3000 W
Number of output Single with 5 V standby Single with 5 V standby Single with 5 V standby and 12 V for fan Single output Single output Up to 18 configurable
Safety certificates IEC 60601, 62368 IEC 60601, 60335, 61558, 62368 IEC 60601, 60335, 61558, 62368 IEC 60601, 60335, 61558, 62368 IEC 60601, 62368 IEC 60601, 62368
Earth and isolation
Type BF (3000 Vac isolation, 5 mm creepage, double insulation)
2 x MOPP (4000 Vac isolation, 8 mm creepage, double insulation)
Cooling Fan Fan Convection Convection N/A Fan
EMI Class B
Current sharing Yes Yes Yes - - With single output module
Proven medical applications (selected) Surgery robotics, radiology, lab machines, hematology analyzers, medical operation tables, lab temperature equipment. Therapy machines, MRI, aesthetic machines, blood analyzers, ultrasound machines. Dialysis machines, dentist equipment, IVD equipment, anesthesia machines, ultrasound. Oxygen concentrators, aesthetic machines. Handheld ultrasound machines, CPAPs, endoscopy machines, medical displays. Laparoscopy surgical systems, microscopy / sequencers, medical laser, imaging systems, spectroscopy instruments.
Proven household and industrial applications (selected) Thermal compression system, industrial display, welding machines and robots, cleanroom lights, charging stations for drones, cash management machines, IT/IPTV solutions, SMT solution business. Optical terminal switch, AOI equipment, food machinery. Food machinery. Garage door openers. Measurement instruments. Wire binders, PV testing equipment, oven less burn-in & HTOL, passenger flight simulators, semiconductor testers, signal testers.

*2500 W coming soon 


Does your equipment require exceptional thermal performance with low noise, adjustable output voltage, active current sharing, low leakage current, and Class B conducted and radiated EMI?


The IMA Series and MEB Series stand out as some of the most high-end single-output medical grade power supplies available in the market. With an output power capacity of 1000 W and higher, they incorporate up to two variable-speed fans that effectively manage power supply temperature without producing unbearable noise. These power supplies offer adjustable output voltage and active current sharing, providing greater flexibility for end system design and development. Their low leakage current and adherence to conducted and radiated EMI Class B standards contribute to enhanced safety and EMC at the system level. The new IMA-S2000 PLUS and MEB-1K5A48T also excels with high peak power to support the start-up of electromechanical components like fans and motors. Carrying both medical and ITE certificates makes them suitable for a wide variety of systems.


Medical and ITE certified power supplies


Model IMA-S2000 PLUS MEB-1K5A MEB-2K5A




Output power 2000 W 1500 W 2500 W (coming soon)
Adjustable output range ±20% ±10% -11%~+16%
Dimensions 309.6 x 127 x 40.6 mm 127 x 204 x 40.5 mm 127 x 259 x 40.6 mm
Acoustic noise level < 39 dB(A) @ 50% load, 30 °C 30 dB(A) @ 30% load, 25°C
< 45 dB(A) @ 80% load, 25°C
< 45 dB(A) @ 2000W, 30°C
Leakage current (264Vac/63Hz, normal condition) Input-earth < 300 µA
Output-earth < 230 µA
Input-earth < 500 µA
Output-earth < 100 µA
Input-earth < 306 µA
Output-earth < 64 µA
PMbus Yes - Yes
Special highlights Remote on/off, power good, AC good, peak power 3000 W for 5 sec Remote on/off, peak power 2200 W @ 48 V, no load power consumption 1 W Up to 29.5 W/inch3 power density, remote on/off, power good


Does your device require compact size, noiseless convection cooling, higher peak power, and good derating performance?


The MEU and MEP Series have been purposefully designed and engineered for small to mid-sized, typically portable medical devices, where acoustic noise levels and power density are paramount concerns. These power supplies rank among the most compact options available at their respective output levels, preserving internal system space for other functionalities. Their convection cooling design ensures a noiseless operation. Additionally, they outperform competitors with up to a 20% better derating performance, assuring reliable system operation under extreme conditions. Carrying medical, household appliance, and ITE certificates, they are suitable for a broader range of needs.


Medical, household and ITE certified power supplies


Model MEU-650A MEP-120A MEP-200A




Output power 650 W 120 W 200 W
Dimensions 152.4 x 101.6 x 40 mm 76.2 x 50.8 x 31 mm 101.6 x 50.8 x 28.5 mm
Power density 17.25 W/inch3 16.67 W/inch3 22.3 W/inch3
Energy efficiency Up to 96% Up to 94% Up to 95.4%
Peak power N/A 150 W @ 15 V for 10 spec N/A
Derating 53.3% load @ 70°C 50% load @ 70°C 50% load @ 70°C

Does your machine require maximum design flexibility for power supplies? Compact size, ultra-high power density, a wide range of output selections, PMbus capability, lower leakage current, and reversible fans? The solution is MEG-A Configurable Power Supply.


For developers working on the most advanced industrial and medical machines, the flexibility to achieve cutting-edge design is of utmost concern. That’s why Delta launched MEG-A Series configurable standard power supplies.


The MEG-A series distinguishes itself as one of the most compact configurable power supplies available in the market, boasting a power density up to 2.6 times that of its configurable counterparts. This empowers system designers with the flexibility to optimize limited internal space. The series offers an adjustable output voltage range from 2V to 60V through various modules and current configurations, ensuring a wide array of options.


Recognizing the significance of communication and integration with medical IoT in advanced medical systems, MEG-A supports not only PMbus but also offers a selection of multiple communication modules. It operates efficiently over a broader temperature range when compared to alternative solutions, and its reversible fans provide diverse thermal solutions at the system level.


Furthermore, the user-friendly graphic interface allows users to adjust the output voltage of each module, monitor input voltage, fan speed, and ambient temperature.




Related Industry Know-How

Wide-Bandgap Semiconductors and Their Applications in Power Supplies

The Emergence of WBG Materials Silicon has been the common semiconductor material in ...

Daha Fazla

Leakage Current Considerations for Medical Power Supplies

IEC 60601-1 Edition 3.2 is the internationally recognized safety standard for medical ...

Daha Fazla

Isolation Level and EMC Considerations for Medical Power Supplies

The healthcare equipment market has grown significantly in recent years owing in part ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!