SPS Italia 2023


...
May 23 - 25 2023
...
Parma, Italy
...
09:30:00 – 18:00:00

Delta will participate in the upcoming SPS Italia in Parma, Italy from May 23rd to 25th to showcase its smart industrial automation solutions and innovative power supplies, including:


  1. The CliQ M series UPS system is a comprehensive power backup solution composed of DIN rail power supplies CliQ M series, DC-UPS modules, and the battery module. Designed to reduce production downtime during power failures, this system is suitable for industrial robots, building automation systems, turnstiles, and packaging machines. The CliQ M UPS system provides backup power that ensures uninterrupted operation while reducing the risk of data loss or equipment damage.
  2. The DIN rail power supply LYTE II series features a wide operating temperature of -30°C to 70°C with a cold start of -40°C, an ultra-slim form factor, and high power density. The series conforms to SEMI F47 at an input voltage of 200 Vac and is suitable for test and measurement equipment, elevator, and security systems.
  3. The DIN rail power supply Force-GT series offers output powers ranging from 120 W to 960 W with up to 95% power efficiency. It has a wide operating temperature of -30°C to 70°C with a cold start of -40°C. The single-phase 480 W/ 24 V and 480 W/ 48 V models obtained the world’s first 80 PLUS 115 V Industrial Platinum certification. The series is highly suitable for semiconductor equipment, EV charging stations, energy storage systems, and liquid treatment.
  4. The panel mount power supply PMT2 and PMR series feature a wide operating temperature of -30°C to 70°C with a cold start of -40°C and a low profile design, which saves space during installation. Both series conform to harmonic current IEC/EN 61000-3-2. The PMR series comes with a built-in active PFC circuit to improve the stability of the power supply.


To explore more Delta power supply technologies and smart industrial automation solutions, please visit us at Stand A025, Hall 5 of SPS Italia from May 23rd to 25th.


Delta Booth No.: Stand A025, Hall 5

Website: https://www.spsitalia.it/en/exhibitor-detail/1098/delta-electronics-netherlands

Location: Fiere di Parma, Viale Delle Esposizioni, 393a, 43126 Parma PR, Italy


Gelecek Etkinlikler

Electronica 2026

AI is reshaping more than the data center. The efficiency, power density and integration d ...

Daha Fazla

Manufacturing Expo 2026

Join Delta at Manufacturing Expo 2026 and discover innovative solutions that help manufact ...

Daha Fazla

Infinity Ready:台達標準電源 2026產品發佈會

在 AI 驅動轉型與工業自動化的新時代,穩定的電力核心是企業保持競爭力的關鍵。5 月 20 日,台達將舉辦「Infinity Ready」2026 標準電源新品線上發表會,展示專為 ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!