AI is reshaping more than the data center. The efficiency, power density and integration demands it brings are now spreading to factory automation, medical equipment, electric two-wheelers and smart appliances. At electronica 2026, Delta shares its view on how industrial, medical, and appliance OEMs can respond, and presents the standard power solutions that help them bring next-generation products to market faster.
Visit Delta at Booth A5.202 to explore our latest solutions.
Industrial & Medical Power
Reliable power for automation, test systems and medical equipment, built to handle dynamic loads, integrate into industrial networks and shorten certification timelines.
- DIN PRO Series: DIN rail power supplies with Power Boost of up to 150% for 5 seconds, handling motor start-up and inrush peaks without oversizing, keeping robots and automation equipment stable under dynamic loads.
- Industrial Rack Power Platform: one rack in three configurations, with fixed-output PMR for stable DC bus and bias supply, PMS with PMBus and CC/CV for programmable high-power testing, or mPSU with CANopen and Modbus RTU for industrial networks.
- Medical-Grade Power Supplies: IEC 60601-1 certified standard, configurable and rack-mounted versions for every stage and scale of medical and high-end industrial equipment development, shortening development and certification timelines.
Low-Speed e-Mobility Power
Compact, rugged power electronics for electric two-wheelers and outdoor robots operating in demanding conditions.
- e-Scooter Drive and Power Solution: a complete solution combining a 10 kW motor controller, 1.5 kW on-board charger and 300 W DC-DC converter, all IP67-rated, with up to 94% efficiency for the charger and converter.
- Robotic Lawn Mower On-Board Chargers: 800 W and 1,200 W models with IP67 options, CAN bus, I²C or UART communication, lead-acid and lithium battery support, and customised charging curves.
Home Appliance Power
Efficient power that helps appliance makers add smart features and simplify product development.
- Ki Cordless Kitchen Cooktop: Delta’s latest cooktop, based on the Wireless Power Consortium’s Ki standard, wirelessly powers Ki-enabled appliances placed on it, with no cords or batteries. A cutaway shows the Delta power electronics inside.
- Standard Power Supplies: off-the-shelf solutions for smart refrigerators, coffee machines, juicers and more.
Beyond these highlights, the booth also showcases Delta’s AI data center power and cooling solutions, and thermal solutions for e-mobility. Our experts will be on hand throughout the show to discuss your application requirements, platform development and technology integration. Visit us at Hall A5, Booth A5.202 to learn more.