INTEC 2022


...
Jun 02 - 06 2022
...
Coimbatore, India
...
10:00:00 – 17:00:00


INTEC 2022 will be held on June 2-6 in Coimbatore, India. As a leading engineering event of the region, INTEC is geared up to mark its 19th Edition. Focusing on advanced manufacturing with efficient machineries, more than 600 exhibitors will showcase various machineries such as automatic lathes, drilling machine, milling machines, cutting and finishing machines, quality control accessories, special production machines and so on.

Delta, as world-class power supply manufacturer, will join the event and showcases its industrial power supplies, including:


1. DIN Rail Power Supplies

CHROME Series:

  • Class II double isolation
  • No Power de-rating for the entire input voltage range
  • Safety certification: IEC/EN/UL 60950-1 (ITE standard), UL 62368-1 (Information and communication technology equipment) and UL 508 (Industrial control equipment)

LYTE II Series:

  • Slim form factor
  • Build-in constant current circuit for reactive loads
  • Compliance to SEMI F47 @ 200 Vac

CliQ M Series:

  • Power boost of 150% up to 7 seconds
  • Advance power boost (APB)
  • DNV GL and ABS approval for marine applications

CliQ II Series DC-UPS Module:

  • Up to 24 V 10A charging
  • Conformal coating option on PCBAs to protect against dust and chemical pollutants

2. Panel Mount Power Supplies

PMC Series:

  • No power de-rating for the entire input voltage range
  • Corrosion resistant design

PMT Series:

  • Select switch or universal AC input depending on model
  • Cost-effective with high efficiency


Please visit Delta to meet our technical experts and explore various efficiency power supplies and automation solutions.


Delta Booth Number: No.9 Hall A


Venue: Codissia Trade Fair Complex, Coimbatore, India



Gelecek Etkinlikler

Electronica 2026

AI is reshaping more than the data center. The efficiency, power density and integration d ...

Daha Fazla

Manufacturing Expo 2026

Join Delta at Manufacturing Expo 2026 and discover innovative solutions that help manufact ...

Daha Fazla

Infinity Ready:台達標準電源 2026產品發佈會

在 AI 驅動轉型與工業自動化的新時代,穩定的電力核心是企業保持競爭力的關鍵。5 月 20 日,台達將舉辦「Infinity Ready」2026 標準電源新品線上發表會,展示專為 ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!