PMT-36V350W1AR

Panel Mount

PMT Series

PMT-36V350W1AR

Output Voltage

36V

Output Power

349.2W

Output Current

9.7A

Input Voltage Range

90-132Vac, 180-264Vac (Selectable by Switch)

Dimensions (L x W x H)

215 x 115 x 50 mm

8.46” x 4.53” x 1.97”

Unit Weight

0.83 kg (1.83 lb)

Highlights & Features
  • AC input voltage range selectable by switch
  • Full aluminium casing for light weight and corrosion resistant handling
  • Built-in automatic fan speed control circuit
  • MTBF > 700,000 hrs as per Telcordia SR-332
  • Short Circuit / Overvoltage / Overload / Over Temperature Protections


** EOL **

PMT-36V350W1AR, PMT-36V350W1AK

Recommended Model: PMT-36V350W2BR

Applications


PMT-36V350W1AR
PMT-36V350W1AR

Panel Mount

PMT Series

PMT-36V350W1AR

Highlights & Features
  • AC input voltage range selectable by switch
  • Full aluminium casing for light weight and corrosion resistant handling
  • Built-in automatic fan speed control circuit
  • MTBF > 700,000 hrs as per Telcordia SR-332
  • Short Circuit / Overvoltage / Overload / Over Temperature Protections


** EOL **

PMT-36V350W1AR, PMT-36V350W1AK

Recommended Model: PMT-36V350W2BR

Output Voltage

36V

Output Power

349.2W

Output Current

9.7A

Input Voltage Range

90-132Vac, 180-264Vac (Selectable by Switch)

Dimensions

215 x 115 x 50 mm

8.46” x 4.53” x 1.97”

Unit Weight

0.83 kg (1.83 lb)

Applications

Download

Download

Datasheet

Uploaded on 07-Jun-2021

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 20-Aug-2025

Mechanical Drawing

Uploaded on 19-Dec-2020

.DXF

Uploaded on 18-Dec-2020

.STP

Uploaded on 18-Dec-2020

CB

Uploaded on 18-Jan-2023

CE & UKCA

Uploaded on 21-Apr-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 21-Apr-2021

UL

Uploaded on 21-Apr-2021

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!