EUCO-600 Series Product Notice: Expanded 600W Cable Type


Delta launched the EUCO-600 Series of aluminum extrusions with waterproof connectors in June 2024, expanding options for stadium lighting. This series features a wide input and output voltage range along with waterproof and dustproof capabilities, making it a reliable choice for various applications. It has been well received in the market and is widely used in stadium lighting, industrial lighting, high-mast lighting, horticultural lighting, and other demanding environments.


To provide customers with a more comprehensive product portfolio, Delta has introduced a new independent waterproof cable version to the series. This addition offers greater flexibility for different lighting design requirements, making it easier for customers to integrate the product into their setups.



  Waterproof Connector New - Waterproof Cable (EU Version) New - Waterproof Cable (Global Version)
Model

EUCO-600200GDA/GIA

EUCO-600200GDD/GID
LNA-600A20AFCFA/FCDA
Input Waterproof connector
(Wieland RST 20i3F S2)
Cable
(UL SOOW 17 AWG)
Cable
(UL SOOW 17 AWG)
Output Waterproof connector
(Amphenol CC-03PMFS)
Cable
(UL SOOW 17 AWG)
Cable
(UL SOOW 17 AWG)
Dimming Waterproof connector
(Amphenol AD-03PMMS)
Cable
(UL PLTC 22AWG)
Cable
(UL PLTC 22AWG)
Safety CE/ENEC/RCM/UKCA CE/ENEC/RCM/UKCA CE/ENEC/RCM/UKCA/CCC
Effective Date 2024/06/21 2025/03/01 2025/03/01

For more detailed product information, please refer to the technical datasheet or contact our support team.


関連ニュース

Additional Safety Marks: MDS-060AAS12 BA

Product Model Name: MDS-060AAS12 BAThe additional safety marks PSE, KC, RCM and Energy Lev ...

詳細

Delta Industrial Power Supply Certificate Upgrade Notice

IEC/UL/EN 60950-1 safety standard will be replaced by IEC/UL/EN 62368-1 on December 20th, ...

詳細

DIN Rail LYTE II 120W and 240W series Product Change Notice

LYTE II DRL-120W and DRL-240W power supply series will: 1. Add UKCA and BSMI safet ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします