Delta Showcases Smart & Sustainable Solutions at TEMCA M&E Thailand 2023


Pattaya, Thailand – August 18-19, 2023 – Delta, a leading provider of power management and industrial automation solutions, participated in the TEMCA M&E Thailand 2023 event and showcased innovative power supply solutions, which are designed to reduce power waste and contribute to a more sustainable future, to echo the event’s theme of “Smart Sustainable Cities”. During the tradeshow, many visitors were attracted by an array of cutting-edge power solutions, including:


DIN Rail Power Supply Force-GT Series: Featuring 120 W - 960 W power outputs and 12 V - 48 V voltages outputs, the Series features a compact design and 95% power efficiency to spare space and reduce unnecessary power waste. Additionally, it is equipped with conformal coating on PCBAs to prevent dust and pollutants in tough environments, making it ideal for high-end applications such as semiconductor equipment, advanced manufacturing machinery, industrial robots, energy storage systems, and liquid treatment.


Panel Mount Power Supply PMT2 Series: The Series has a 30 mm height low-profile design for installation in limited spaces. It also features a wide range of 12 V - 48 V voltage outputs and 35 W - 350 W power outputs. The PMT2 Series also has wide operating temperature ranging from -30°C to 70°C and a -40°C cold start to ensure optimal performance in challenging conditions.


The CliQ M Series DC-UPS System: The system consists of DC-UPS modules and battery modules and can integrated seamlessly with Delta’s advanced DIN rail power supplies, suitable for diverse applications, including industrial robots, building automation systems, turnstiles, and packaging machines. During the event, Delta showcased a live CliQ M Series DC-UPS System demonstration to highlight its capacity to minimize production downtime, piquing the interest of event attendees.


Throughout the event, Delta’s booth served as a platform for knowledge exchange, networking opportunities, and engaging discussions on Delta's cutting-edge power solutions and their potential to be applicable to various operations.


To learn more about Delta’s industrial power supplies, please reach out to our representatives or leave a message via the Contact Us form.








関連ニュース

Delta Showcases its Industrial Power Supply for Wind Turbine Systems at China Wind Power 2018 (CWP 2018)

Beijing, China, October 17-19, 2018 – Delta joined China Wind Power 2018 (CWP 2018), one o ...

詳細

Delta with its Innovative and Diversified Power Solution Showcased at Hannover Messe 2016

Hannover, Germany, Apr. 25-29, 2016 – Delta, a global leader in power and thermal manageme ...

詳細

Delta Powers Up HVAC Efficiency at ACREX 2024 with Cutting-Edge Power Supplies

Delhi NCR, India – February 15-17, 2024 – Delta Electronics (TWSE:2308), a global provider ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします