Delta Releases New Slim 240 W Panel Mount Power Supply with Built-in Active PFC




Delta expands its panel mount power supply PMR series by releasing the new 240 W model, which is applicable to industrial, commercial, and household applications. The new 240 W model provides an output power of up to 240 W and nominal output voltages of 12 V, 24 V, 36 V, and 48 V. The compact form factor design fits in limited installation space such as control cabinets, machinery, vending machines, and test & measure equipment.

The new 240 W model of the PMR series has a built-in active PFC circuit that provides high power factor values, raising its efficiency to 93%. It also has a wide operating temperature range from -30°C to +70°C and SCP (short circuit protection), OCP (over current protection), OVP (over voltage protection) safety measures. It conforms to IEC/EN 60335-1, IEC/EN 61558-1, and IEC/EN 61558-2-16 household appliance standards and obtains harmonic current IEC/EN 61000-3-2 Class A and Class D, shock and vibration standard IEC 60068-2, IEC/EN/UL 62368-1 for ICT, and EMI standard EN 55032 Class B. The model is also fully compliant with RoHS Directive for environmental protection.


Highlights & Features

  • Universal AC input voltage
  • Built-in active PFC circuit
  • Lower no load power consumption
  • 30 mm height low profile design
  • IEC/EN 60335-1, IEC/EN 61558-1, and IEC/EN 61558-2-16 household appliance standards
  • Wide operating temp -30°C ~70°C (Support -40°C cold start)




Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.



関連ニュース

Delta Launches the Highly Affordable and Reliable Lyte DIN Rail Power Supply Series

Delta Electronics has launched the Lyte DIN rail power supply series for cost sensitive us ...

詳細

Delta New 960W DIN Rail Power Supply Slim Design With Maritime Approval

Delta Electronics has added a new 24V/40A output to the CliQ M series of DI ...

詳細

Delta Extends 80W model to CliQ M series of DIN Rail Power Supply

Delta Electronics is extending the CliQ M DIN Rail Power Supply series with the DRM-24V80W ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします