Newest 120W and 150W AC-DC Desktop Adapters




Delta has added 3 new models to the ADT Series of AC-DC desktop adapters. They meet DoE Level VI and CoC Tier 2 energy efficiency requirements. The extremely low no-load power consumption below 0.15W and wide operating temperature range from -10°C to +60°C with full power up to +40°C.


ADT-120A19AA M-A is the new model in ADT-120A Series with 19V / 120W output with C6 input connector and 90° tuning fork (O.D:5.5 mm I.D: 1.7 mm and length 11.0 mm) output connector
ADT-150A19AA G-A is the new model in ADT-150A Series with 19V / 150W output with C6 input connector and 90° Barrel type (O.D:6.0 mm I.D: 3.5 mm and length 11.5 mm) output connector
ADT-150C24AC K-A is the new ADT-150C Series come with 24V / 150W output voltage with C14 Input connector and 4 pin din output connector.


The ADT series conform to major international safety standards according to IEC/EN/UL 62368-1 and IEC/EN 60950-1 approval for ITE. In addition, they also meet EMI approvals according to EN 55032 Class B. Suitable applications include general industrial applications, telecommunication and Point-of-Sale equipment.


    Highlights & Features

    • Meet DoE Level VI & CoC Tier 2
    • No load power consumption < 0.15 W
    • Universal AC input / Full range
    • Fully enclosed plastic case
    • Protection: short circuit / over voltage / overload/ over temperature





    Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


    İlgili Haberler

    Delta Extends the Highly Affordable PMT Series with 36V and 48V Models for 350W Power Rating

    Delta Electronics is extending the 350W PMT panel mount power supply series with output v ...

    Daha Fazla

    Delta Extends Its Lyte DIN Rail Power Supply Series with 240W and 480W for 24V Output

    Delta Electronics is extending the 24V Lyte DIN rail power supply series with power rating ...

    Daha Fazla

    Delta Releases 120W & 150W AC/DC Desktop Adapters for Industrial Equipment

    ADT-120A / ADT-150A / ADT-150B are the newest models released under the ADT Series, with ...

    Daha Fazla

    Bültenimize abone olun

    Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

    Bültenimize abone olun

    Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!