MEG-700A Series 3 Slots Configurable Power Supply




Delta Electronics’s newest 700W MEG-A configurable power supply series is now available! The MEG-700A3 comes with 3 slots in compact size power density of 14.5W/in³ and efficiency up to 93%. The 3 individual modules allows a maximum output of 180W, 300W and 700W respectively. The output voltage can be configured between 2-60V with up to 6 different outputs. Additional features include current sharing, and intelligent fan speed control.


Major approvals include IEC/EN/CSA 60601-1 (Medical), IEC 60950-1, and IEC/EN/UL/CSA 62368-1 (Industrial). The MEG-700A series is certified for EMC standards EN 55011 for industrial, scientific and medical (ISM) radio-frequency equipment, and EN 55032 for Industrial Technology Equipment (ITE) radio-frequency equipment. Full compliance with RoHS Directive for environmental protection.


    Highlights & Features

    • Up to 700W in 3.5” x 8.5” x 1.63” Package
    • Up to 14.5W/in³ Power Density
    • Full Power up to 50°C Ambient
    • 3 Slots Configurable Modules
    • 2xMOPP Isolation for Medical Applications
    • Output selectable from 2V to 60V
    • Current sharing for single slot modules
    • Class B Conducted and Radiated EMI
    • IEC 60601-1-2 4th edition immunity compliance
    • Normal and Reversed Option for Global Remote On/Off
    • Analog Voltage Trimming



    Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


    İlgili Haberler

    Delta Introduces PMT2 Series of Panel Mount Power Supply in Low Profile Design

    PMT2 series, designed based on a low profile of < 30mm, is the latest series of panel m ...

    Daha Fazla

    Introducing Panel Mount 24V 150W (High Line Version)

    Delta Electronics introduces a 24V 150W High Line (PMC-24V150W2AA) PMC Panel Mount ...

    Daha Fazla

    Bültenimize abone olun

    Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

    Bültenimize abone olun

    Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!