Delta Showcases Cutting-Edge Power Solutions at SEMICON Southeast Asia 2024


Kuala Lumpur, Malaysia – May 28-30, 2024 – Delta, a global leader in power management and smart manufacturing solutions, proudly exhibited its latest innovations at SEMICON Southeast Asia 2024, held from May 28 to 30 in Kuala Lumpur, Malaysia.


The event, renowned as a premier gathering for the semiconductor industry, attracted diverse visitors, including industry insiders, engineers, and enthusiasts. And Delta presented the latest advancements in power supply technology, which meet semiconductor equipment needs.


Key highlights at Delta’s booth:


DIN Rail Power Supplies:

The high-performance Force-GT Series offers power outputs ranging from 120 W to 960 W, boasting up to 95% efficiency and 80 PLUS Platinum certification for selected models. The other exhibit is the latest Chrome II Series, which features outputs from 30 W to 100 W and is certified for NEC Class 2 and Limited Power Source (LPS). It also complies with SEMI F47 @ 200 Vac, suitable for semiconductor equipment.


Panel Mount Power Supplies:

The PMR Series features outputs ranging from 150 W to 600 W and built-in active PFC to ensure stability and efficiency. Its 1U low-profile design makes it ideal for limited-space installations. Furthermore, Delta unveiled the upcoming PMS Series, which boasts outputs from 750 W to 2,500 W and supports the PMBus communication. It also enables current sharing to enhance output power through parallel operation.


Configurable Power Supply:

The MEG-A Series features 2 VDC to 60 VDC adjustable output voltage range, PC GUI for easy parameter setting and monitoring, and intelligent fan speed control. It also has communication adapters to be compatible with PMBus, USB, RS232 or RS485 protocol in accordance with client requirements. It can apply to not only industrial but also medical equipment, meeting needs of various fields.


During the event, Delta booth attracted many visitors and the staff seized the chance to introduce the high-efficient and innovative power solutions with them. For more information, please contact Delta representatives or visit the "Contact Us" section on our website.


Fun and engagement at SEMICON Southeast Asia 2024 as visitors enjoyed interactive games at Delta's booth


In-depth discussions on industrial power supplies with Delta's experts at SEMICON Southeast Asia 2024


A showcase of Delta's diverse range of industrial power supplies, designed to power the semiconductor industry


Delta's bustling booth at SEMICON Southeast Asia 2024, showcasing our commitment to industry advancement


Delta's experts introduced our latest industrial power supplies, ideal for semiconductor equipment


Other intelligent solutions presented by Delta to empower semiconductor manufacturing


Delta's innovative smart manufacturing solutions took center stage at SEMICON Southeast Asia 2024


İlgili Haberler

Delta Presents Industrial Power Supplies and Smart Manufacturing Solutions at VIMF2023

Bac Ninh, Vietnam, November 8-10, 2023 – Delta, a world-class provider of power management ...

Daha Fazla

Delta Showcases Smart Manufacturing Automation Solutions at Manufacturing Expo 2019

Bangkok, Thailand, June 19-22, 2019- Delta Electronics (Thailand) PCL. showcased its portf ...

Daha Fazla

Delta Showcases Latest Technology, Industrial Power Supplies and Automation at ELECRAMA 2020

ELECRAMA is the flagship showcase of the Indian electrical industry ecosystem and the larg ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!