Delta’s New 80A DIN Pro Series Redundancy Module Optimizes Reliability and Backup for Industrial Systems


Delta’s presents the new DIN Pro Series redundancy module DRR-80AF model


As reliable operation is essential for modern industrial applications, Delta’s presents the new DIN Pro Series redundancy module DRR-80AF model that delivers up to 80 A output power, supporting both 1+1 and N+1 redundant power configurations. Equipped with built-in ORing MOSFET technology, it minimizes power loss while delivering seamless fault decoupling, ensuring a consistent, reliable DC supply. It is therefore the ideal choice for demanding applications such as factory automation, robotics, semiconductor equipment, and cooling distribution units (CDUs) in data centers.


The DRR-80AF model offers exceptional system flexibility with a wide 10.8 – 60 VDC input/output range accommodating 12 V, 24 V, and 48 V applications. This robust unit also withstands up to 200% power boost from front-end supplies during high inrush start-ups. Additionally, its dual-channel DC OK LED indicators and built-in alarm relay facilitate effortless power status monitoring.


Tailored for demanding industrial environments, this resilient module sustains full output up to 70°C and operates across a wide temperature range from -40°C to +80°C. Its conformal-coated PCBA shields internal components from dust and chemical contaminants. Certified to IEC/EN/UL 62368 and IEC/UL 61010 standards. Furthermore, the DRR-80AF model complies with ATEX II 3 G (Zone 2) standards for use in hazardous locations. This resilient module ultimately safeguards maximum system uptime and smooth operational continuity.


Highlights & Features

  • Supports 1+1 & N+1 redundancy configurations
  • Deploys ORing MOSFETs for seamless fault decoupling
  • Versatile input and output range from 10.8 - 60 VDC
  • Withstands up to 200% power boost from front-end supplies
  • Built-in 2 channel DC OK LED and alarm relay
  • Wide operating temperature -40°C ~ 80°C
  • Conformal coating on PCBA protects against dust and chemical pollutants
  • Certified to IEC/EN/UL 62368 and IEC/UL 61010 standards
  • ATEX Zone 2 (II 3 G) certified for hazardous locations





İlgili Haberler

300W 3” x 5” Open Frame Power Supply for IEC/EN 60335 and IEC/EN 61558 Applications

Delta Electronics introduces the new PJH series of open frame power supply with 300W outpu ...

Daha Fazla

Compact, Flexible, and Robust LED Driver for Sport Lighting and Outdoor Environment Applications

Delta has announced the release of its latest driver from its cutting-edge high power ...

Daha Fazla

New Delta DRC-24V10W1HZ DIN Rail Power Supply Offers Household Appliance Safety Approval

DRC-24V10W1HZ, a new model to the current series of Class II DIN rail power supply by ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!