Delta Introduces Next Generation Open Frame Power Supply PJ Series with 200% Power Boost for Reliable Start-Up


New generation of open frame power supply PJ Series with 200% power boost


Delta introduces the new generation PJ Series open frame power supplies, offering 100W and 150W models with 12V, 24V, and 48V output options. Supporting both AC (85–264 VAC) and DC (120–373 VDC) inputs, the Series is tailored for diverse industrial applications, from packaging and logistics to KIOSK machines and high-precision measurement equipment.


A crucial enhancement is its 200% power boost for up to 10 seconds, which sustains high startup inrush currents from motors and solenoids. This feature removes the uncertainty of accommodating peak power loads, eliminating the need to over-specify the power supply and ultimately delivering a more cost-effective design with superior space utilization.


Additionally, the PJ Series simplifies system integration by minimizing design complexity and optimizing space. Specifically, a built-in remote ON/OFF function provides integrated control from external systems, while the compact 27 mm low-profile open frame design fits easily into space-constrained installations. For operation in harsh environments, the Series features –40°C cold start capability and guarantees long-term reliability through conformal-coated PCBAs, providing a robust barrier against dust, moisture, and chemical contaminants within industrial machinery.


Furthermore, the Series meets major international safety standards, including IEC/EN/UL 62368-1, and is fully compliant with Japan’s PSE (DENAN) regulations, ensuring global reliability and streamlined entry into the Japanese market. With its outstanding efficiency, high power factor, and optional enclosed frame, the PJ Series is the premier choice for seamless integration across diverse power infrastructures.


Highlights & Features

  • 200% power boost for 10 secs.
  • Compliant with Japan PSE (DENAN) regulations
  • Built-in remote ON/OFF
  • Low profile design
  • Low inrush current / low leakage current
  • High efficiency and PF to conserve energy
  • Complies with IEC/EN 61000-3-2, Class A for harmonic current emissions
  • Robust conformal-coated PCBAs protect against dust and chemical contaminants
  • Available in open frame and enclosed configurations















İlgili Haberler

22 New LED Driver Series Added to DeltaPSU.com

Due to overwhelming requests, Delta Electronics is making available more than 22 new LED d ...

Daha Fazla

300W 3” x 5” Open Frame Power Supply for IEC/EN 60335 and IEC/EN 61558 Applications

Delta Electronics introduces the new PJH series of open frame power supply with 300W outpu ...

Daha Fazla

Delta Introduces the New 2,000 W Model for the IMA PLUS Series Power Supply with 3,000 W Peak Power

Delta introduces the new 2,000 W model for its IMA PLUS Series AC/DC power supply, whi ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!