Delta Introduces the New 2,000 W Model for the IMA PLUS Series Power Supply with 3,000 W Peak Power




Delta introduces the new 2,000 W model for its IMA PLUS Series AC/DC power supply, which is designed for medical and industrial applications. The IMA PLUS 2,000 W offers a main output of 24 V or 48 V, alongside a standby output of 5 V / 2 A, and a universal wide range AC input from 80 VAC to 275 VAC. Their compact design, measuring just 12.2” x 5” x 1.6”, ensures efficient utilization of space without compromising on performance.


Notably, the IMA PLUS 2,000 W supports a peak power of 3,000 W for 5 seconds, ensuring stable operation when a brief high-power demand is required. The IMA PLUS Series features up to 95% energy efficiency and < 2 W standby power consumption, effectively reducing energy waste and costs. Additional features include Remote On/Off and Power Good signals for convenient management, as well as active current sharing, which prevents overloading by distributing load evenly among multiple units. Moreover, the IMA PLUS 2,000W model includes intelligent fan speed control to minimize overall system ambient noise while maintaining proper cooling.


The Series also obtains major approvals, including IEC/EN/UL 60601-1 for Medical and IEC/EN/UL 62368-1 for Industrial, along with certifications for EMC standards and full compliance with RoHS Directive, ensuring its safety, reliability, and environmental credentials. Furthermore, this Series conforms to the CQC (China) and KC (Korea) EMC to ensure global standard compliance.


Highlights & Features

  • Safety approvals for medical (IEC 60601-1-2), industrial (IEC 62368), and IT fields
  • Wide operating input voltage range: 80 - 275 VAC or 120 - 300 VDC
  • 3000 W peak power up to 5 secs.
  • Wide adjustable main output voltage range (+/- 20%)
  • 5 VDC / 2 A standby output
  • Up to 95% high efficiency
  • Low standby power < 2 W
  • Compact 1U Design (309.6 x 127 x 40.6 mm or 12.2 x 5 x 1.6 in)
  • Operating temperature -40°C to +70°C, derating @ > 50°C
  • Variable speed fan control
  • Low acoustic noise level of less than 39 dB(A)
  • Active current sharing
  • 2 × MOPP and BF appliances
  • PMBus® compatible for control, programming and monitoring
  • 500,000 hour MTBF
  • Optional conformal coating

**Acknowledgement: The capitalized terms “PMBus”, “EMC”, “IEC/EN/UL” or other marks mentioned herein may be the trademarks of their respective owners and are referred merely for explanation or descriptive purpose and to the respective owners' benefit, without intention of use or infringement.






İlgili Haberler

Delta Reveals New 120 W Open Frame Medical Power Supply for Respirators and Patient Monitor

Delta expand its MEP Series open frame medical power supplies with the launch of the new 1 ...

Daha Fazla

New IMA series 2000W 48V with up to 95 Percent Efficiency

Delta Electronics has launched new 2000W AC/DC power supply designed for use in both m ...

Daha Fazla

Delta Introduces Three New Models for The PMT Panel Mount Power Supply Series

Delta Electronics is extending the highly affordable and reliable PMT panel mount power su ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!