Delta Extends PMT Panel Mount Power Supply Series with 24V 200W Fanless Design



The PMT Panel Mount Power Supply series is now available in 200W output power with 24V output voltage. The PMT-24V200W1AM has a fanless design which improves the mechanical reliability of the package without a moving part. The product provides two different connector options (Terminal Block and Front Face) and two different configuration options (enclosed and L frame) to satisfy different application needs for cost competitive markets.

Highlights & Features

  • AC input voltage selectable by switch
  • Full Aluminium casing for light weight and corrosion resistant handling
  • Cold start -20°C with 100% load
  • Low leakage current < 0.25mA @ 240Vac
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Short Circuit / Overvoltage / Overcurrent / Over Temperature Protections


Major safety standard is certified according to IEC/EN/UL 60950-1 Information Technology Equipment (ITE); EMI standard according to EN 55022; Class A will fulfill test conditions with additional filtering components.


AVAILABLE FOR SHIPMENT FROM AUGUST 2013 ONWARDS.


New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

İlgili Haberler

Delta Introduces 350 Watt Medical ATX design

With its ATX form factor and performance, compliance with Type BF patient access leakage c ...

Daha Fazla

Delta Launches CliQ II 48V Series

Delta Electronics Group has announced the launch of CliQ II 48V 1 Phase DIN Rail Standard ...

Daha Fazla

Delta Adds 24V 240W Model to the CliQ M Series of DIN Rail Power Supply

Delta Electronics has added a 24V 240W (DRM-24V240W1PN) new model to the CliQ M series of ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!