New Product : PMT Panel Mount Power Supply Series



The new PMT series of panel mount power supplies is the latest offering from one of the world’s largest power supply manufacturers and solution providers - Delta. The first range of PMT products will offer a nominal output voltage of 24V with a wide operating temperature range from -10°C to +70°C and can withstand shock and vibration according to IEC60068-2-6.

In addition to features like overvoltage and overload protections, Delta's PMT series of panel mount power supplies is unlike many other brands in the same price level. The PMT series is designed for cost competitive markets without compromising the quality of the components and product specifications. The series of products uses 105°C AL cap for added reliability,has an expected life time of 10 years and will have no output power de-rating from 90Vac to 264Vac.

This versatile series has two different connector options (Terminal Block and Harness) and can also be converted into L frame (PML) or bareboard (PMB) type of power supplies to satisfy different application needs.


PMT 24V 35W AND 50W ARE NOW AVAILABLE FOR SHIPMENT.

For more information, please visit www.DeltaPSU.com or simply send your query.

İlgili Haberler

Delta Extends PMC Panel Mount Power Supply Series with 48V 150W Product

The PMC Panel Mount Power Supply series now offers 150W output power with 48V output vo ...

Daha Fazla

Delta Extending Its 350W PMT Panel Mount Power Supply Series with More Output Voltage Options

Delta Electronics is extending the 350W PMT Panel Mount Power Supply with output voltag ...

Daha Fazla

Delta Chrome DIN Rail Power Supply Series is Now Available in 10W with 12V Output Voltage

Delta Electronics extends its Chrome DIN rail power supply series of 10W product with 12V ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!