New 75W DIN Rail Power Supply at 27mm Wide




Delta introduces the slimmest model in the Lyte series of DIN rail power supply. It is a 75W DIN rail at 27mm wide. It comes with 12V (DRL-12V75W1AZ), 24V (DRL-24V75W1AZ) and 48V (DRL-48V75W1AZ) output voltages, which can easily fit into a space-constrained control panel. Based on a convection-cooled design, the Lyte series operates between -20°C to +70°C, with full power available from -10°C to +50°C at 230Vac. It allows cold start at -30°C even in extreme condition. The overcurrent protection is designed to operate in constant current mode, which makes the product suitable for inductive and capacitive load applications.


The 75W Lyte series is certified according to safety standards IEC 60950-1, IEC/EN/UL 62368-1 and IEC 61010-1. In addition, they also meet the EMI approvals to EN 55032 Class B and are fully RoHS compliant for environmental protection.


Highlights & Features

  • Universal AC input voltage range
  • Built-in constant current circuit for reactive loads
  • Up to 90% efficiency
  • Full power from -10°C to +50°C @ 230Vac with -30°C Cold Start
  • Compliance to SEMI F47 @ 200Vac
  • NEC Class 2 / Limited Power Source (LPS) certified (DRL-24V75W1AZ & DRL-48V75W1AZ)



Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


İlgili Haberler

CliQ II Redundancy Solutions

Delta Electronics adds two Redundancy Modules, DRR-20A and DRR-40A to its CliQ II seri ...

Daha Fazla

Compact, Flexible, and Robust LED Driver for Sport Lighting and Outdoor Environment Applications

Delta has announced the release of its latest driver from its cutting-edge high power ...

Daha Fazla

Delta PMH Panel Mount Power Supply Series is now Available in 24V 200W for Household Applications

Delta Electronics extends its PMH panel mount power supply series with a higher maximum ou ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!