Delta’s New LNV Series of LED Driver Offers Wide Input Voltage of 320W Output Power with Constant Current/ Constant Voltage



Delta Electronics has launched the LNV series of LED Driver with wide input voltage (180Vac – 528Vac) and constant current/ constant voltage output. The series of LED drivers with 320W output power comes with 12V, 24V, 36V and 48V output voltages. Different combinations of features are designed into the LNV series to suit different application requirements and energy optimization needs. Options include externally adjustable output voltage and current levels, and adjustment of LED brightness via 3-way built-in dimming function. Every model is enclosed in full corrosion resistant aluminum casing, certified according to UL safety standards; and is compliant to  various Immunity/Emissions/Harmonic requirements.


Additionally, the products’ excellent specifications with high surge immunity (common mode: 6kV, differential mode: 4kV), MTBF > 700,000hrs and compliance with IP65/IP67, make the Delta LNV series an essential part of an energy efficient LED lighting power solution for both indoor and outdoor applications.


Highlights & Features:

  • Designed for single phase (for L – N) or two phase (for L – L)
  • Up to 94.0% efficiency
  • 6kV common mode & 4kV differential mode surge immunity
  • Active PFC. Meets IEC/EN 61000-3-2, Class C
  • Adjustable voltage & current; dimming options available
  • IP65 or IP67 options for indoor and outdoor applications



Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details or enquiries, you can also visit www.DeltaPSU.com. 


İlgili Haberler

Delta Extending Its 350W PMT Panel Mount Power Supply Series with More Output Voltage Options

Delta Electronics is extending the 350W PMT Panel Mount Power Supply with output voltag ...

Daha Fazla

Delta Introduces PMT2 Series of Panel Mount Power Supply in Low Profile Design

PMT2 series, designed based on a low profile of < 30mm, is the latest series of panel m ...

Daha Fazla

Delta Introduces Next Generation Open Frame Power Supply PJ Series with 200% Power Boost for Reliable Start-Up

Delta introduces the new generation PJ Series open frame power supplies, offering 100W ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!