Delta’s Chrome DIN Rail Power Supply Now Available in 60W with 12V Output Voltage



View DRC-12V60W1AZ product specification.

 
Delta Electronics extends its Chrome DIN Rail Power Supply series with a 60W product offering 12V output voltage. Delta’s Chrome DIN Rail Power Supply series is designed for use in compact cabinets. This model (DRC-12V60W1AZ) measures only 55.6mm thick and 91mm tall. The features include overvoltage overvoltage, over temperature and overload protections. The Chrome series provides Class II Double Isolation and are widely adopted in home automation and Food & Beverages industries. The double isolated input eliminates the need for Earth connection, thus, resulting in very low leakage current.
 
DRC-12V60W1AZ offers universal AC input range and is certified to safety standard according to IEC/EN/UL 60950-1 Information Technology Equipment (ITE) and UL 508 Industrial Control Equipment (ICE) and is fully compliant with RoHS Directive 2011/65/EU for environmental protection. NEC Class 2 and Limited Power Source (LPS) approvals are also available for the above model. 
 

Highlights & Features

  • Protection Class II, Double Isolation (No Earth connection is required) 
  • Universal AC input voltage without power de-rating 
  • Efficiency > 86.0% @ 115Vac & 230Vac 
  • NEC Class 2 / Limited Power Source (LPS) certified 
  • Overvoltage / Overcurrent / Over Temperature / Short Circuit Protections 
 

AVAILABLE FOR SHIPMENT FROM DECEMBER 2013 ONWARDS.

 
New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

İlgili Haberler

Delta Reveals New 120 W Open Frame Medical Power Supply for Respirators and Patient Monitor

Delta expand its MEP Series open frame medical power supplies with the launch of the new 1 ...

Daha Fazla

CliQ II 3-Phase DIN Rail Power Supply Now Available with 60W and 120W Output Power

Delta Electronics has added the 3-phase models to its CliQ II DIN Rail Power Supply ser ...

Daha Fazla

Delta Introduces Two New Models for the Low Profile PMR Panel Mount Power Supply Series for LED Signage

Delta Electronics is extending the low profile PMR panel mount power supply series with t ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!