Delta Introduces the High Power Factor PMF Panel Mount Power Supply Series



View PMF-24V200WCGB and PMF-24V240WCGB product specifications.

Delta Electronics is introducing the PMF Panel Mount Power Supplies Series. Delta’s PMF Panel Mount Power Supply series is designed for demanding applications requiring high power factor. The PMF series is available for 24V single output with output power ranging from 200W to 240W. The PMF-24V200WCGB and PMF-24V240WCGB have protection features including Overvoltage, Overcurrent, Over Temperature and Short Circuit protections.

The PMF-24V200WCGB and PMF-24V240WCGB are designed with built-in active PFC while the built-in fan speed control enables better thermal management. Remote ON/OFF is available as an option for systems that require system integration flexibility. The PMF series has major international safety approvals according to IEC/EN/UL 60950-1 Information Technology Equipment (ITE); EMI standard according to EN 55022, Class B and are fully compliant with RoHS Directive 2011/65/EU for environmental protection.

Highlights & Features

  • Universal AC input voltage
  • Built-in Active PFC and fan speed control
  • Remote ON/OFF is available as an option
  • Full Aluminum casing for light weight and corrosion resistant handling
  • High MTBF > 700,000 hrs as per Telcordia SR-332

AVAILABLE FOR SHIPMENT FROM DECEMBER 2013 ONWARDS.

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

İlgili Haberler

22 New LED Driver Series Added to DeltaPSU.com

Due to overwhelming requests, Delta Electronics is making available more than 22 new LED d ...

Daha Fazla

Delta’s New LNV Series of LED Driver Offers Wide Input Voltage of 320W Output Power with Constant Current/ Constant Voltage

Delta Electronics has launched the LNV series of LED Driver with wide input voltage (180Va ...

Daha Fazla

Delta Introduces the New 160 W High-Efficiency and Compact Model for its MEA Series Medical Adapter

Delta adds the MEA-160A to its high performance medical adapter MEA Series, which deli ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!