Delta Introduces The Low Profile and Fanless PMR Power Supply Series for LED Signage



Delta introduces the highly reliable low profile PMR panel mount power supply series. The PMR series is designed for LED signage application where efficient heat dissipation for the components are crucial in a low profile control cabinet. The excellent design offers highly efficient thermal management without the need for fan. This increases the reliability of the product by reducing one moving part. At only 30mm height and encased in a full corrosion resistant aluminium body, the PMR-4V320WDAA which is the first model launched in the series also has built-in active PFC circuit
 
Major safety approvals include IEC/EN/UL 60950-1 for Information Technology Equipment (ITE); EMI standard according to EN 55022, Class B. All Delta industrial power supplies are fully compliant with RoHS Directive 2011/65/EU for environmental protection.
 

Highlights & Features

  • Universal AC input voltage
  • Highly reliable fan-less design
  • Full corrosion resistant aluminium casing
  • Built-in active PFC and conforms to harmonic current IEC/EN 61000-3-2, Class A and Class D
  • Low profile design for 1U installation
  • High MTBF > 700,000 hrs as per Telcordia SR-332

 

THE PMR-4V320WDAA IS NOW AVAILABLE FOR SHIPMENT.

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com. 

İlgili Haberler

Delta Configurable Power Supplies for Medical and Industrial Application

MEG is the series of Delta configurable power supply designed for both medical and industr ...

Daha Fazla

Delta Extends the Constant Current/ Constant Voltage LNE Series of LED Drivers with 320W Output Power

Delta Electronics has added the LNE-320W model to the constant current/constant voltage LN ...

Daha Fazla

CliQ II 24V NEC Class 2 Power Supply Now Available with 100W Output Power

Delta Electronics extends CliQ II DIN Rail Power Supply series with a 24V 100W model that ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!