CliQ II 24V NEC Class 2 Power Supply Now Available with 100W Output Power


Delta Electronics extends CliQ II DIN Rail Power Supply series with a 24V 100W model that has UL 1310 and NEC Class 2 certifications. The DRP-24V100W1NN adheres to IP20 protection level and can be used in general industrial applications, especially for dry indoor condition with the advantage of lower wiring costs for a system due to its compliance with NEC Class 2 requirements.
 
Like the rest of the models in the CliQ series, conformal coating is applied on the PCBA to protect against dust and chemical pollutants. The product can operates over a wide temperature range from -25°C to +80°C. The DRP-24V100W1NN features universal AC input voltage range from 85Vac to 264Vac and the power will not de-rate for the entire input voltage range. The product also includes overvoltage, overload, over temperature and short circuit protections. 
 

Highlights & Features

  • Universal AC input range without power de-rating 
  • UL 1310 safety approval 
  • NEC Class 2 power supply and Limited Power Source (LPS) approvals 
  • Built-in active PFC, PF > 0.99 @ 115Vac 
  • Full corrosion resistant Aluminium chassis
  • Conformal coating on PCBA to protect against chemical and dust pollutants

AVAILABLE FOR SHIPMENT FROM FEBRUARY 2014 ONWARDS.

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

İlgili Haberler

Delta Extends the Chrome DIN Rail Power Supply Series with 12V 100W Model

Delta Electronics has added a new DRC-12V100W1AZ model to the Chrome DIN rail power supply ...

Daha Fazla

Delta upgrades EUCI-PRO Outdoor LED driver series with DALI-2 certification

Delta Electronics is proud to announce its EUCI-PRO Outdoor LED driver series, EUCI-0401 ...

Daha Fazla

Delta Introduces PMT Panel Mount Power Supply with 48V 150W

Delta Electronics is extending the highly affordable and reliable PMT panel mount p ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!