Delta Introduces 15W for PJ Open Frame Power Supply Series



The PJ Open Frame Power Supply series is now available with 15W output power. The single output product comes with universal AC input at 85Vac to 264Vac and nominal output voltage options of 5V and 12V.

Highlights & Features

  • Universal AC input voltage range
  • Low Inrush Current / Low Leakage Current
  • Conformal coating on PCBA to protect against chemical and dust pollutants
  • Versatile configuration options: Open Frame, L Frame, Enclosed
  • Long life capacitors

Like its predecessors, the PJ-5V15W and PJ-12V15W have options that offer metal chassis and/or cover for different installation preferences. Other superior features include low leakage and low Inrush current. With conformal coating on the PCBAs, the PJ series is protected against dust and chemical pollutants while only recognized Japanese capacitors are used to enhance product reliability. The PJ-5V15W and PJ-12V15W are certified for EMC standards according to EN 55011 for industrial, scientific and medical (ISM) radio-frequency equipment; EN 55022 for Information Technology Equipment (ITE) radio-frequency equipment and EMS according to EN 55024. Other major international safety certifications are also available.

AVAILABLE FOR SHIPMENT FROM AUGUST 2013 ONWARDS.

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

 

İlgili Haberler

Compact 4” x 6” 650 W Power Supply for Medical Applications

Delta’s newest 650 W model, MEU-650A24T, part of MEU Series medical power supply. The MEU- ...

Daha Fazla

Delta Chrome DIN Rail Power Supply Series is Now Available in 60W with 24V Output Voltage

Delta Electronics extends its Chrome DIN rail power supply series with a 60W product offe ...

Daha Fazla

New 600W LED Driver with 10kV High Surge Immunity

Delta Electronics’ latest range of 600W LED drivers comes rigorously tested for both indoo ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!