MOOVair 10 24V

Wireless Charging System

MOOVair 10 Series

MOOVair 10 24V

Output Voltage

24V

Output Power

8000W

Output Current

280A

Input Voltage Range

342 - 528 Vac

Dimensions (L x W x H)

WPB: 1,050 x 550 x 400 mm
(41.3 x 21.7 x 15.7 in)

WPP: 665 x 695 x 75 mm
(26.1 x 27.4 x 2.95 in)

WSU: 565 x 327 x 50 mm
(22.2 x 12.9 x 2 in

Unit Weight

107 kg (235.89 lb)

Part Number
EOE17010813 MOOVair 10 Wireless Charger 10kW Primary Box
EOE17010951 MOOVair 10 Wireless Charger 10kW Primary Pad
EOE17011077 MOOVair 10 Wireless Charger 10kW Secondary Unit 24V/36V
Highlights & Features
  • Easy integration into the vehicle: MOOVair 10 10 kW Wireless Charging System charges any battery type incl. Li-ion of 24V/36V/48V. A single device seamlessly integrates into the vehicle. GUI (graphical user interface) available to support early integration.
  • No maintenance downtime. No connector wear and tear thus eliminating the need for maintenance.
  • The most reliable communication technology. Innovative PPL (pad to pad link) communication technology, patented by Delta, ensures precise control of wireless power transfer. It solves WiFi cross-talk issues, enabling direct communication between primary and secondary units, ensuring precise wireless transfer control and eliminating interference with other WiFi devices.
  • Guarantees faster charging. Highest current of 280 A for 24/36 V guarantees fast charging.
  • Enhanced vehicle operability and control. Automated charging based on customized preconfigured parameters or vehicle-controlled via CAN bus.
  • Reliable performance in challenging environments: IP 69 ensuring continuous operation even in harsh and polluted environments.
  • Flexible charging capability. Multiple vehicles equipped with 24V, 36V and 48V batteries can utilize a single charging base.
  • Easy installation in the facility for unmanned 24/7 operation: Due to compact size MOOVair wireless charging stations are easy to install for in-process and opportunity charging without altering the facility. By demand chargers can be put in parallel to increase the power level.
  • Exceptional efficiency. Charges just as fast and efficiently as your wired charger. MOOVair 10 achieves above 92% efficiency from wall socket to battery with a gap of up to 185 mm.
  • Improve fleet operation & efficiency. Ethernet enables fleet managers to remotely monitor and control charging devices.
  • Safe operation. No risk of sparks or arcing due to the absence of wires and connectors. Electromagnetic field exposure is as low as common household devices such as induction cooktops or microwave ovens. Finally, all products are CE, UL (MET), and FCC certified, meeting the highest industrial safety standards.
Tags
wireless charging, inductive charging, autonomous charging, forklift charging
Applications
MOOVair 10 24V
MOOVair 10 24V

Wireless Charging System

MOOVair 10 Series

MOOVair 10 24V

Part Number
EOE17010813 MOOVair 10 Wireless Charger 10kW Primary Box
EOE17010951 MOOVair 10 Wireless Charger 10kW Primary Pad
EOE17011077 MOOVair 10 Wireless Charger 10kW Secondary Unit 24V/36V
Highlights & Features
  • Easy integration into the vehicle: MOOVair 10 10 kW Wireless Charging System charges any battery type incl. Li-ion of 24V/36V/48V. A single device seamlessly integrates into the vehicle. GUI (graphical user interface) available to support early integration.
  • No maintenance downtime. No connector wear and tear thus eliminating the need for maintenance.
  • The most reliable communication technology. Innovative PPL (pad to pad link) communication technology, patented by Delta, ensures precise control of wireless power transfer. It solves WiFi cross-talk issues, enabling direct communication between primary and secondary units, ensuring precise wireless transfer control and eliminating interference with other WiFi devices.
  • Guarantees faster charging. Highest current of 280 A for 24/36 V guarantees fast charging.
  • Enhanced vehicle operability and control. Automated charging based on customized preconfigured parameters or vehicle-controlled via CAN bus.
  • Reliable performance in challenging environments: IP 69 ensuring continuous operation even in harsh and polluted environments.
  • Flexible charging capability. Multiple vehicles equipped with 24V, 36V and 48V batteries can utilize a single charging base.
  • Easy installation in the facility for unmanned 24/7 operation: Due to compact size MOOVair wireless charging stations are easy to install for in-process and opportunity charging without altering the facility. By demand chargers can be put in parallel to increase the power level.
  • Exceptional efficiency. Charges just as fast and efficiently as your wired charger. MOOVair 10 achieves above 92% efficiency from wall socket to battery with a gap of up to 185 mm.
  • Improve fleet operation & efficiency. Ethernet enables fleet managers to remotely monitor and control charging devices.
  • Safe operation. No risk of sparks or arcing due to the absence of wires and connectors. Electromagnetic field exposure is as low as common household devices such as induction cooktops or microwave ovens. Finally, all products are CE, UL (MET), and FCC certified, meeting the highest industrial safety standards.
Output Voltage

24V

Output Power

8000W

Output Current

280A

Input Voltage Range

342 - 528 Vac

Dimensions

WPB: 1,050 x 550 x 400 mm
(41.3 x 21.7 x 15.7 in)

WPP: 665 x 695 x 75 mm
(26.1 x 27.4 x 2.95 in)

WSU: 565 x 327 x 50 mm
(22.2 x 12.9 x 2 in

Unit Weight

107 kg (235.89 lb)

Applications
Tags
wireless charging, inductive charging, autonomous charging, forklift charging

Download

Download

Datasheet

Uploaded on 16-Oct-2026

Image

Uploaded on 24-Jun-2026

EU Declaration of Conformity

Uploaded on 07-Feb-2026

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!