PMT-D1V75W2BA

Panel Mount

PMT2 Series

PMT-D1V75W2BA

Output Voltage

5V,12V

Output Power

73W

Output Current

5A,4A

Input Voltage Range

90-264Vac

Dimensions (L x W x H)

129 x 97 x 30 mm

5.08” x 3.82” x 1.18”

Unit Weight

0.276 kg (0.61 lb)

Highlights & Features
  • Isolated & non-isolated Output & Ground for CH1 & CH2
  • Household appliance approvals to IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Universal AC input voltage range
  • No load power consumption < 0.3W
  • Low profile design : 30mm height
  • OVC III, Pollution Degree 3
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • High MTBF > 700,000 hrs per Telcordia SR-332
Model Description
PMT-D1V75W2CA Isolated
Applications
PMT-D1V75W2BA
PMT-D1V75W2BA

Panel Mount

PMT2 Series

PMT-D1V75W2BA

Highlights & Features
  • Isolated & non-isolated Output & Ground for CH1 & CH2
  • Household appliance approvals to IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Universal AC input voltage range
  • No load power consumption < 0.3W
  • Low profile design : 30mm height
  • OVC III, Pollution Degree 3
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • High MTBF > 700,000 hrs per Telcordia SR-332
Output Voltage

5V,12V

Output Power

73W

Output Current

5A,4A

Input Voltage Range

90-264Vac

Dimensions

129 x 97 x 30 mm

5.08” x 3.82” x 1.18”

Unit Weight

0.276 kg (0.61 lb)

Applications
Model Description
PMT-D1V75W2CA Isolated

Download

Download

Datasheet

Uploaded on 03-Jun-2025

Manual

Uploaded on 06-May-2024

Image

Uploaded on 03-Jun-2025

Mechanical Drawing

Uploaded on 15-May-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

BIS

Uploaded on 03-Jun-2025

CB

Uploaded on 16-Jan-2023

CCC

Uploaded on 03-Jun-2025

CE & UKCA

Uploaded on 21-Jun-2021

EAC

Uploaded on 22-Apr-2020

KC

Uploaded on 22-Apr-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 22-Apr-2020

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!