PMR-24V320W1AT

Panel Mount

PMR Series

PMR-24V320W1AT

Output Voltage

24V

Output Power

320W

Output Current

13.4A

Input Voltage Range

90-264 Vac

Dimensions (L x W x H)

215 x 115 x 30 mm

8.46” x 4.53” x 1.18”

Unit Weight

0.643 kg (1.42 lb)

Highlights & Features
  • Universal AC input voltage
  • Built-in active PFC and conforms to harmonic current IEC/EN 61000-3-2, Class A and Class D
  • No load power consumption < 0.5 W
  • Low profile design: 30 mm height
  • Household appliance approvals according to IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Wide operating temp -40°C ~70°C
Applications
PMR-24V320W1AT
PMR-24V320W1AT

Panel Mount

PMR Series

PMR-24V320W1AT

Highlights & Features
  • Universal AC input voltage
  • Built-in active PFC and conforms to harmonic current IEC/EN 61000-3-2, Class A and Class D
  • No load power consumption < 0.5 W
  • Low profile design: 30 mm height
  • Household appliance approvals according to IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Wide operating temp -40°C ~70°C
Output Voltage

24V

Output Power

320W

Output Current

13.4A

Input Voltage Range

90-264 Vac

Dimensions

215 x 115 x 30 mm

8.46” x 4.53” x 1.18”

Unit Weight

0.643 kg (1.42 lb)

Applications

Download

Download

Datasheet

Uploaded on 23-Jul-2025

Manual

Uploaded on 05-Apr-2024

Image

Uploaded on 27-May-2025

Mechanical Drawing

Uploaded on 19-Jul-2022

.DXF

Uploaded on 30-Jan-2026

.STP

Uploaded on 04-Dec-2025

BIS

Uploaded on 27-May-2025

BSMI

Uploaded on 09-Jul-2024

CB

Uploaded on 13-Jul-2022

CCC

Uploaded on 07-Mar-2024

CE & UKCA

Uploaded on 13-Jul-2022

EAC

Uploaded on 13-Jul-2022

KC

Uploaded on 13-Jul-2022

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 13-Jul-2022

UL

Uploaded on 13-Jul-2022

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!