PMC-12V600W1BA

Panel Mount

PMC Series

PMC-12V600W1BA

Output Voltage

12V

Output Power

600W

Output Current

50A

Input Voltage Range

85-264 Vac

Dimensions (L x W x H)

215 x 120 x 61 mm

8.46” x 4.72” x 2.40”

Unit Weight

1.51 kg (3.33 lb)

Highlights & Features
  • Universal AC input range
  • Built-in active PFC and high efficiency up to 89% @ 230Vac
  • Power Boost of 200% for 3 seconds and 150% for 5 seconds
  • SEMI F47 compliance at 120Vac
  • Meet Surge Immunity IEC 61000-4-5, Level 4 (CM: 4kV, DM: 2kV)
  • Built-in fan speed control and fan lock protection
  • Wide operating temperature range -20°C to 70°C
  • Overvoltage / Overcurrent / Over Temperature / Short Circuit Protections


** EOL **

Recommended Model: PMR-12V600W1AT

Applications
PMC-12V600W1BA
PMC-12V600W1BA

Panel Mount

PMC Series

PMC-12V600W1BA

Highlights & Features
  • Universal AC input range
  • Built-in active PFC and high efficiency up to 89% @ 230Vac
  • Power Boost of 200% for 3 seconds and 150% for 5 seconds
  • SEMI F47 compliance at 120Vac
  • Meet Surge Immunity IEC 61000-4-5, Level 4 (CM: 4kV, DM: 2kV)
  • Built-in fan speed control and fan lock protection
  • Wide operating temperature range -20°C to 70°C
  • Overvoltage / Overcurrent / Over Temperature / Short Circuit Protections


** EOL **

Recommended Model: PMR-12V600W1AT

Output Voltage

12V

Output Power

600W

Output Current

50A

Input Voltage Range

85-264 Vac

Dimensions

215 x 120 x 61 mm

8.46” x 4.72” x 2.40”

Unit Weight

1.51 kg (3.33 lb)

Applications

Download

Download

Datasheet

Uploaded on 27-Jun-2022

Manual

Uploaded on 11-Jun-2020

Image

Uploaded on 16-Aug-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 22-Apr-2020

CE

Uploaded on 22-Apr-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

SIQ

Uploaded on 22-Apr-2020

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 30-Jul-2021

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!