PJ-24V150W

Open Frame

PJ Series

PJ-24V150W

Output Voltage

24V

Output Power

150W

Output Current

6.3A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

160 x 75 x 37 mm (Open Frame)
188 x 85 x 47 mm (Enclosed)
6.29" x 2.95" x 1.45" (Open Frame)
7.40" x 3.34" x 1.85" (Enclosed)

Unit Weight

0.29 kg (Open Frame)
0.50 kg (Enclosed) (0.64 lb)

Highlights & Features
  • Universal AC Input (85Vac - 264Vac)
  • Low Inrush Current / Low Leakage Current
  • High efficiency and PF factor to conserve energy
  • Conforms to harmonic current IEC/EN/BS EN 61000-3-2, Class D
  • Conformal coating on PCBA to protect against chemical and dust pollutants
  • Remote ON/OFF (Optional for 150W)
  • Versatile configuration options: Open Frame, L Frame, Enclosed
  • Long life capacitors


** NRND **

PJ-24V150WBNA, PJ-24V150WBRA

Recommended Model: PJ-24V150WDRA


PJ-24V150WCNA, PJ-24V150WCRA, PJ-24V150WLNA, PJ-24V150WLRA

Recommended Model: PJ-24V150WERA

Model Description
PJ-24V150WBNA Open Frame
PJ-24V150WBRA Open Frame, remote ON/OFF
PJ-24V150WLNA L Frame
PJ-24V150WLRA L Frame, remote ON/OFF
PJ-24V150WCNA Enclosed
PJ-24V150WCRA Enclosed, remote ON/OFF
Applications


PJ-24V150W
PJ-24V150W

Open Frame

PJ Series

PJ-24V150W

Highlights & Features
  • Universal AC Input (85Vac - 264Vac)
  • Low Inrush Current / Low Leakage Current
  • High efficiency and PF factor to conserve energy
  • Conforms to harmonic current IEC/EN/BS EN 61000-3-2, Class D
  • Conformal coating on PCBA to protect against chemical and dust pollutants
  • Remote ON/OFF (Optional for 150W)
  • Versatile configuration options: Open Frame, L Frame, Enclosed
  • Long life capacitors


** NRND **

PJ-24V150WBNA, PJ-24V150WBRA

Recommended Model: PJ-24V150WDRA


PJ-24V150WCNA, PJ-24V150WCRA, PJ-24V150WLNA, PJ-24V150WLRA

Recommended Model: PJ-24V150WERA

Output Voltage

24V

Output Power

150W

Output Current

6.3A

Input Voltage Range

85-264Vac

Dimensions

160 x 75 x 37 mm (Open Frame)
188 x 85 x 47 mm (Enclosed)
6.29" x 2.95" x 1.45" (Open Frame)
7.40" x 3.34" x 1.85" (Enclosed)

Unit Weight

0.29 kg (Open Frame)
0.50 kg (Enclosed) (0.64 lb)

Applications
Model Description
PJ-24V150WBNA Open Frame
PJ-24V150WBRA Open Frame, remote ON/OFF
PJ-24V150WLNA L Frame
PJ-24V150WLRA L Frame, remote ON/OFF
PJ-24V150WCNA Enclosed
PJ-24V150WCRA Enclosed, remote ON/OFF

Download

Download

Datasheet

Uploaded on 23-Mar-2023

Manual

Uploaded on 22-Apr-2020

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 13-Aug-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 28-May-2025

CE & UKCA

Uploaded on 07-Jul-2021

CSA

Uploaded on 23-Nov-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 24-May-2022

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!