MEP-500A18J BRA

Open Frame

MEP Open Frame Series

MEP-500A18J BRA

Output Voltage

18V

Output Power

500.4W

Output Current

0-27.8A

Input Voltage Range

85-264 Vac

Dimensions (L x W x H)

127.0 x 76.2 x 33.1 mm

5.00” x 3.00” x 1.30”

Unit Weight

0.41 kg (0.90 lb)

Highlights & Features
  • 3" x 5" x 1.5" low-profile design
  • Up to 25.64 W/inch³ power density
  • Up to 500 W output with fan cooling
  • 5V / 2A standby output
  • Built-in remote on off function
  • Remote sense voltage compensation
  • Analog voltage trimming
  • Up to 85 °C operating temperature
  • Medical, IT and household appliances safety approvals
Applications
MEP-500A18J BRA
MEP-500A18J BRA

Open Frame

MEP Open Frame Series

MEP-500A18J BRA

Highlights & Features
  • 3" x 5" x 1.5" low-profile design
  • Up to 25.64 W/inch³ power density
  • Up to 500 W output with fan cooling
  • 5V / 2A standby output
  • Built-in remote on off function
  • Remote sense voltage compensation
  • Analog voltage trimming
  • Up to 85 °C operating temperature
  • Medical, IT and household appliances safety approvals
Output Voltage

18V

Output Power

500.4W

Output Current

0-27.8A

Input Voltage Range

85-264 Vac

Dimensions

127.0 x 76.2 x 33.1 mm

5.00” x 3.00” x 1.30”

Unit Weight

0.41 kg (0.90 lb)

Applications

Download

Download

Datasheet

Uploaded on 29-May-2026

Manual

Uploaded on 31-Mar-2026

Image

Uploaded on 28-May-2026

Mechanical Drawing

Uploaded on 31-Mar-2026

.DXF

Uploaded on 19-Jun-2025

.STP

Uploaded on 19-Jun-2025

CB

Uploaded on 31-Mar-2026

CCC

Uploaded on 31-Mar-2026

CE

Uploaded on 31-Mar-2026

TUV

Uploaded on 31-Mar-2026

UKCA

Uploaded on 31-Mar-2026

UL

Uploaded on 31-Mar-2026

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!