JPVO-060012FA

LED Driver

JPVO S12 Series

JPVO-060012FA

Output Voltage

12V

Output Power

60W

Output Current

0.1-5A

Input Voltage Range

90-266Vac

Dimensions (L x W x H)

220 x 60 x 34 mm

8.66” x 2.36” x 1.34”

Unit Weight

0.75 kg (1.65 lb)

Highlights & Features
  • 12V constant voltage design
  • AC input voltage 100 / 200 / 242Vac
  • Meet JIS C 61000-3-2 Class C
  • Meets CISPRJ 15
  • Wide operating temperature range
  • IP67 ingress protection
Applications
JPVO-060012FA
JPVO-060012FA

LED Driver

JPVO S12 Series

JPVO-060012FA

Highlights & Features
  • 12V constant voltage design
  • AC input voltage 100 / 200 / 242Vac
  • Meet JIS C 61000-3-2 Class C
  • Meets CISPRJ 15
  • Wide operating temperature range
  • IP67 ingress protection
Output Voltage

12V

Output Power

60W

Output Current

0.1-5A

Input Voltage Range

90-266Vac

Dimensions

220 x 60 x 34 mm

8.66” x 2.36” x 1.34”

Unit Weight

0.75 kg (1.65 lb)

Applications

Download

Download

Datasheet

Uploaded on 23-Mar-2026

Image

Uploaded on 01-Apr-2025

Mechanical Drawing

Uploaded on 20-Jan-2022

.DXF

Uploaded on 20-Jan-2022

.STP

Uploaded on 20-Jan-2022

PSE

Uploaded on 20-Jan-2022

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!