JPVI-090024FK

LED Driver

JPVI S24 Series

JPVI-090024FK

Output Voltage

24V

Output Power

90W

Output Current

3.75A

Input Voltage Range

90-266Vac

Dimensions (L x W x H)

241.3 x 43.0 x 40.5 mm

9.50” x 1.69” x 1.59”

Unit Weight

0.55 kg (1.21 lb)

Highlights & Features
  • 24V constant voltage design
  • AC input voltage 100 / 200 / 242Vac
  • Meets JIS C 61000-3-2 Class C
  • Up to 90% efficiency for 60W, 90W and 150W
  • Wide operating temperature range


** EOL **
Recommended Model: JPVO-100024FB

Model Description
JPVI-090024FA Standard
Applications
JPVI-090024FK
JPVI-090024FK

LED Driver

JPVI S24 Series

JPVI-090024FK

Highlights & Features
  • 24V constant voltage design
  • AC input voltage 100 / 200 / 242Vac
  • Meets JIS C 61000-3-2 Class C
  • Up to 90% efficiency for 60W, 90W and 150W
  • Wide operating temperature range


** EOL **
Recommended Model: JPVO-100024FB

Output Voltage

24V

Output Power

90W

Output Current

3.75A

Input Voltage Range

90-266Vac

Dimensions

241.3 x 43.0 x 40.5 mm

9.50” x 1.69” x 1.59”

Unit Weight

0.55 kg (1.21 lb)

Applications
Model Description
JPVI-090024FA Standard

Download

Download

Datasheet

Uploaded on 23-Mar-2026

Image

Uploaded on 23-Mar-2026

Mechanical Drawing

Uploaded on 29-Apr-2022

.STP

Uploaded on 29-Apr-2022

PSE

Uploaded on 24-Dec-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!