EUCI-075105GIA

LED Driver

EUCI PREMIUM Series

EUCI-075105GIA

Output Voltage

35-150V

Output Power

75W

Output Current

0.2-1.05A

Input Voltage Range

198-264Vac

Dimensions (L x W x H)

133 x 77 x 40 mm

5.24” x 3.03” x 1.57”

Unit Weight

0.57 kg (1.26 lb)

Highlights & Features

• Wireless configuration interface via NFC
• DALI-2 certified LED driver with D4i function
• Constant power mode design and wide range of output
   current adjustable: 200mA - 1050mA
• Corridor mode available and operating with a DALI master
• Autonomous dimming includes three “Smart Timer Dim”       
   Operate with Fixed Timer, Midnight Centric Timer and   
   Ratio Rescale Timer
• Integrated 24V DC auxiliary power for communication node
   (DALI Part 150)
• Integrated DALI Bus for sensors and radios (DALI Part 250)
• Memory Bank Extension for Luminaire Data (DALI Part 251)
• Highly accurate energy reporting (DALI Part 252)
• Diagnostics & Maintenance data (DALI Part 253)
• High surge immunity protection (10K V/ 6K V)

Tags
D4i, DALI-2
Applications
EUCI-075105GIA
EUCI-075105GIA

LED Driver

EUCI PREMIUM Series

EUCI-075105GIA

Highlights & Features

• Wireless configuration interface via NFC
• DALI-2 certified LED driver with D4i function
• Constant power mode design and wide range of output
   current adjustable: 200mA - 1050mA
• Corridor mode available and operating with a DALI master
• Autonomous dimming includes three “Smart Timer Dim”       
   Operate with Fixed Timer, Midnight Centric Timer and   
   Ratio Rescale Timer
• Integrated 24V DC auxiliary power for communication node
   (DALI Part 150)
• Integrated DALI Bus for sensors and radios (DALI Part 250)
• Memory Bank Extension for Luminaire Data (DALI Part 251)
• Highly accurate energy reporting (DALI Part 252)
• Diagnostics & Maintenance data (DALI Part 253)
• High surge immunity protection (10K V/ 6K V)

Output Voltage

35-150V

Output Power

75W

Output Current

0.2-1.05A

Input Voltage Range

198-264Vac

Dimensions

133 x 77 x 40 mm

5.24” x 3.03” x 1.57”

Unit Weight

0.57 kg (1.26 lb)

Applications
Tags
D4i, DALI-2

Download

Download

Datasheet

Uploaded on 20-Mar-2026

Image

Uploaded on 27-Jun-2025

.DXF

Uploaded on 22-Aug-2023

.STP

Uploaded on 22-Aug-2023

CB

Uploaded on 22-Aug-2023

CE & UKCA

Uploaded on 22-Aug-2023

ENEC

Uploaded on 22-Aug-2023

GUI Program

Uploaded on 10-Apr-2025

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!