DRF-48V960W1PBA

DIN Rail

DIN Pro Series

DRF-48V960W1PBA

Output Voltage

48V

Output Power

960W

Output Current

20A

Input Voltage Range

85-277 Vac (305 Vac available for 60 seconds)

Dimensions (H x W x D)

124.2 x 104.5 x 137.7 mm

4.89” x 4.11” x 5.42”

Unit Weight

2.05 kg (4.52 lb)

Highlights & Features
  • Wide AC input voltage range 85-277 V (305 V / 60 s)
  • Power Boost up to 150% for 5 seconds
  • Full load operating temperature up to 60°C
  • Wide operating temperature range from -40 to 80°C
  • Built-in DC OK relay and LED indicator
  • Built-in remote ON / OFF control
  • Built-in current sharing for parallel application
  • Meet IEC 61000-4-6 CS 20V rms
  • Slim profile design
  • Conformal coating on PCBAs to protect against common dust and pollutants
  • IEC/EN/UL 62368, IEC/UL 61010, and IEC 61558 certified
  • Compliant with SEMI F47 standard
Tags
Conformal Coating
Applications
DRF-48V960W1PBA
DRF-48V960W1PBA

DIN Rail

DIN Pro Series

DRF-48V960W1PBA

Highlights & Features
  • Wide AC input voltage range 85-277 V (305 V / 60 s)
  • Power Boost up to 150% for 5 seconds
  • Full load operating temperature up to 60°C
  • Wide operating temperature range from -40 to 80°C
  • Built-in DC OK relay and LED indicator
  • Built-in remote ON / OFF control
  • Built-in current sharing for parallel application
  • Meet IEC 61000-4-6 CS 20V rms
  • Slim profile design
  • Conformal coating on PCBAs to protect against common dust and pollutants
  • IEC/EN/UL 62368, IEC/UL 61010, and IEC 61558 certified
  • Compliant with SEMI F47 standard
Output Voltage

48V

Output Power

960W

Output Current

20A

Input Voltage Range

85-277 Vac (305 Vac available for 60 seconds)

Dimensions

124.2 x 104.5 x 137.7 mm

4.89” x 4.11” x 5.42”

Unit Weight

2.05 kg (4.52 lb)

Applications
Tags
Conformal Coating

Download

Download

Datasheet

Uploaded on 03-Jul-2026

Manual

Uploaded on 11-May-2026

Image

Uploaded on 24-May-2026

Mechanical Drawing

Uploaded on 09-May-2026

.DXF

Uploaded on 12-May-2026

.STP

Uploaded on 12-May-2026

BSMI

Uploaded on 12-May-2026

CB

Uploaded on 12-May-2026

CCC

Uploaded on 12-May-2026

CE

Uploaded on 12-May-2026

EAC

Uploaded on 12-May-2026

KC

Uploaded on 12-May-2026

REACH

Uploaded on 12-May-2026

RoHS

Uploaded on 12-May-2026

TUV

Uploaded on 12-May-2026

UKCA

Uploaded on 12-May-2026

UL

Uploaded on 12-May-2026

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!