DRC-12V60W1AZ

DIN Rail

CHROME Series

DRC-12V60W1AZ

Output Voltage

12V

Output Power

54W

Output Current

4.5A

Input Voltage Range

90-264Vac

Dimensions (H x W x D)

91 x 71 x 55.6 mm

3.58” x 2.80” x 2.19”

Unit Weight

0.22 kg (0.49 lb)

Highlights & Features
  • Class II, Double Isolation (No Earth connection is required)
  • Universal AC input voltage range
  • Power will not de-rate for the entire input voltage range
  • Efficiency > 86.0% @ 115Vac & 230Vac
  • Can be installed in compact cabinets
  • NEC Class 2 and Limited Power Source (LPS) approvals for selected models
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • Safety approval according to IEC/EN/UL 60950-1, IEC/EN/UL 62368-1 and UL508 for selected models


** NRND **
DRC-12V60W1AC, DRC-12V60W1AZ, DRC-12V60W1CZ


Recommended Model: DRC-12V060W1RZ

Model Description
DRC-12V60W1AG Grey plastic case
DRC-12V60W1CZ Certified for AC & DC input
DRC-12V60W1AC Conformal coating
Tags
NEC Class 2
Applications


DRC-12V60W1AZ
DRC-12V60W1AZ

DIN Rail

CHROME Series

DRC-12V60W1AZ

Highlights & Features
  • Class II, Double Isolation (No Earth connection is required)
  • Universal AC input voltage range
  • Power will not de-rate for the entire input voltage range
  • Efficiency > 86.0% @ 115Vac & 230Vac
  • Can be installed in compact cabinets
  • NEC Class 2 and Limited Power Source (LPS) approvals for selected models
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • Safety approval according to IEC/EN/UL 60950-1, IEC/EN/UL 62368-1 and UL508 for selected models


** NRND **
DRC-12V60W1AC, DRC-12V60W1AZ, DRC-12V60W1CZ


Recommended Model: DRC-12V060W1RZ

Output Voltage

12V

Output Power

54W

Output Current

4.5A

Input Voltage Range

90-264Vac

Dimensions

91 x 71 x 55.6 mm

3.58” x 2.80” x 2.19”

Unit Weight

0.22 kg (0.49 lb)

Applications
Model Description
DRC-12V60W1AG Grey plastic case
DRC-12V60W1CZ Certified for AC & DC input
DRC-12V60W1AC Conformal coating
Tags
NEC Class 2

Download

Download

Datasheet

Uploaded on 27-Apr-2021

Manual

Uploaded on 25-May-2021

Image

Uploaded on 09-May-2026

Mechanical Drawing

Uploaded on 04-Jan-2021

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 14-Sep-2022

CE & UKCA

Uploaded on 27-Apr-2021

EAC

Uploaded on 28-Apr-2021

KC

Uploaded on 11-Jan-2021

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 11-Jan-2021

UL

Uploaded on 04-Jan-2021

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!