Delta DIN Rail Power Supply Force-GT Series Features Ultra-Slim and High Efficiency


Delta DIN rail power supply Force-GT Series deliver ultra-slim, high-efficiency performance for demanding industrial applications, offering single-phase and three-phase models with power ratings from 120 W to 960 W and output voltages from 12 V to 48 V. Achieving up to 95% efficiency—including 80 PLUS Platinum certification for select 480 W models—the series reduces energy consumption and operating costs while supporting reliable operation in harsh environments with a wide operating temperature range, cold-start capability, and protective coatings. With up to 30–50% reduced volume compared to previous generations, built-in DC OK relay for smart system integration, and compliance with global safety and industrial standards, the Force-GT Series provides stable, space-saving, and efficient power for advanced manufacturing, semiconductor equipment, and industrial automation systems.

Related Videos

Delta DIN Rail Power Supply CliQ VA Series with Integrated LCD Display for Smart Manufacturing

Delta DIN rail power supply CliQ VA Series feature an integrated LCD display for real-time ...

Mehr

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!