Force-GT Series Product Notice: Introduction of Spring Clamp Connector Models and Implementation of DC Input


Delta has expanded the Force-GT Series by adding spring clamp connector models for both single-phase and three-phase applications. Additionally, a DC input function has been implemented into the single-phase models, supporting both screw and spring clamp connector types. This new feature allows the single-phase models to operate using DC input in addition to the existing AC input functionality. This enhancement offers our customers greater flexibility in their power input options, making the product suitable for a wider range of applications.


For more details, please refer to the latest specifications on the https://PSU.deltaww.com website.


Implementation Date: Nov-2023


Model List:

Spring Clamp Connector



Series
Spring Clamp Connector Models
Force-GT 1 PH
DRF-12/24/48V120W1GTA
DRF-12/24/48V240W1GTA
DRF-24/48V480W1GTA
Force-GT 3 PH
DRF-24V120W3GTA
DRF-24V240W3GTA
DRF-24V480W3GTA

Product Revision with DC Input Implementation for Screw Connector (1 PH)

Models
Old Revision (AC input) New Revision (AC & DC input)
DRF-12V120W1GBA
00

Input Voltage Range:
90-264 Vac

01

Input Voltage Range:
90-264 Vac
(127-375 Vdc) 

DRF-24V120W1GBA
00 01
DRF-48V120W1GBA
00 01
DRF-12V240W1GBA
00 01
DRF-24V240W1GBA
00 01
DRF-48V240W1GBA
00 01
DRF-24V480W1GBA
00 01
DRF-48V480W1GBA
00 01


Related Product Notice

Product Upgrade: Implementation of Grille Design for PMS Series & PMR-XXV1K5W

To enhance product safety and reliability, Delta’s PMS Series and PMR-XXV1K5W Series panel ...

Mehr

Product Upgrade: Implementation of Anodized Aluminum Enclosure for the PMR, PMT2, and PMT2 ECO Series

Delta hereby announces an enclosure upgrade for the PMR, PMT2, and PMT2 ECO Series panel m ...

Mehr

Product Change Notice: Update of DNV Certification Mark on Specification Label for CliQ M Series

The specification label for the CliQ M Series will be updated to reflect the revised DNV c ...

Mehr

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!