Delta Highlights Innovative Smart and Sustainable Industrial Solutions at CIIF 2024


Shanghai, China – September 24-28, 2024 – Delta, a global leader in power and thermal management solutions, just participated in the 24th China International Industry Fair (CIIF 2024) from September 24th to 28th at the National Exhibition and Convention Center in Shanghai. In alignment with China's 2024 "New Industrialization Advanced Productivity" initiative, Delta showcased its latest innovations that enhanced energy efficiency, environmental sustainability, and automation, driving industrial digital transformation.


With an everlasting commitment to environmental protection, energy saving, and the pursuit of greener operations, Delta demonstrated solutions that supported industrial partners in building low-carbon, precision manufacturing systems and intelligent production lines.


Delta's highlighted power products at CIIF 2024 included:


  • Industrial Wireless Charging System
    • MOOVair 03: This 3.3 kW cutting-edge wireless charging system enables seamless, unmanned charging for AGVs, AMRs, and other small industrial e-vehicles. By installing charging units on vehicles and stations, it eliminates manual connections and maintenance downtime. The system offers up to 95% power efficiency, rivaling or exceeding that of wired charging.

  • Industrial Power Supplies
    • DIN Rail Power Supplies: The Force-GT and LYTE II Series boast an ultra-slim design and can operate across a broad temperature range of -30°C to 70°C, with a cold start capability as low as -40°C. The Force-GT Series, in particular, provides a wide range of output powers from 120 W to 960 W and achieves up to 95% power efficiency for energy and operational savings. The compact Chrome II Series provides output power ranging from 30 W to 100 W and meets the DOE VI energy efficiency standard with its low no-load power consumption. Featuring Class II double isolation, it eliminates the need for an earth connection and minimizes leakage current. Additionally, the series complies with the National Electrical Code (NEC) Class 2 and Limited Power Source (LPS) standards, ensuring reliability and standardized electrical safety across various environments.
    • Panel Mount Power Supplies: The PMS Series and PMR Series feature high power density and a compact size, equipped with built-in active PFC to improve the stability of the power supply and ensure a high power factor. Both series conform to the IEC/EN 61000-3-2 standards for harmonic current. The upcoming PMT ECO Series offer economic solutions with space-saving designs, tailored for general industrial applications.
    • DC-UPS System: The CliQ M Series integrates DIN rail power supplies with DC-UPS and battery modules to ensure uninterrupted power for critical industrial systems, supporting production continuity during outages.

  • LED Lighting Power Supplies
    • EUCI Premium Series: This intelligent outdoor LED driver offers flexible and easy configuration via NFC or DALI, applicable to energy-efficient and smart lighting in industrial scenarios.
    • EUCO Arena Sport Series: High-performance LED driver that is developed for large-scale arena lighting with maximum brightness and reliability.

Delta has been dedicated to providing solutions with higher energy efficiency, lower carbon footprints, and smarter operations to its industrial partners as part of its long-standing mission to promote a sustainable future. For inquiries or specific needs, please reach out to our representatives or contact us on our website.


A bustling crowd explored Delta's booth at CIIF 2024


Visitors looking at Delta smart manufacturing power supplies


Delta presented its cutting-edge smart manufacturing power supplies


Sales discussing Delta MOOVair wireless charging systems


Related News

Delta Presented Smart Power Solutions at Taipei Int'l Industrial Automation Exhibition 2022

Taipei, August 24th-27th, 2022 – Delta, a world-class provider of power management and ind ...

Mehr

Delta Showcases Industrial Automation, Industrial Power Supply and LED Innovations at National Manufacturing Week 2018

Sydney, Australia, May 9-11, 2018– Delta Energy Systems Australia showcased its portfolio ...

Mehr

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!