Delta Expands MEA Series with New Compact Class II 65 W Medical Adapters


Delta expands MEA series with Class II 65W medical adapters


Delta has expanded its medical adapter MEA Series with 65 W models Class II double isolation, which eliminates grounding setups to enhance safety. Clients can choose 12 V, 15 V, 19 V, and 24 V options to meet their specific needs. These models come with a C8 socket, offering wider compatibility with commonly available power cords and greater convenience for users. With a compact form factor measuring just 50 x 120 x 32 mm (1.97 x 4.73 x 1.26 in), these medical adapters are ideal for a wide range of portable home healthcare equipment.


The MEA-065A models are certified with the IEC/ EN/ CSA 60601-1 medical safety approval, suitable for portable oxygen concentrators, CPAP, patient monitoring systems, and blood pressure monitors and other medical devices. Additionally, they are certified with the IEC/ EN/ UL 62368-1, a safety standard for audio, video, and IT equipment, making these models applicable to test and measurement equipment and low-voltage industrial controllers. Besides, the medical adapters comply with the DoE Level VI and CoC Tier 2 efficiency standards, fulfilling Delta’s commitment to be safely, efficiently, and environmentally responsible. Furthermore, these models feature Limited Power Source (LPS) for enhanced safety in various applications and certified to the CCC (China), PSE (Japan), KC (Korea), and BIS (India) standards to ensure global standard approval.


Highlights & Features

  • Class II, double isolation (no earth connection required)
  • Extreme compact size
  • Meets DOE Level VI & CoC Tier 2 energy requirement
  • IEC 60601-1, IEC 62368-1 safety approvals
  • Compliant with IEC 60601-1-2 Ed. 4.1
  • Low touch current (<0.1 mA Normal & 0.3 mA signal fault)
  • 2 × MOPP isolation
  • Limited Power Source (LPS) certified










Related News

New Compact DC-UPS Module Up to 10A for Security and Industrial Applications Use in Small Cabinets

Delta has added a new DC-UPS module for security and industrial applications. The DRU ...

Mehr

Delta Extends CliQ DIN Rail Power Supply Series with 48W Power Rating at 24V Output Voltage

Delta Electronics is introducing the new DRP-24V48W1AZ to the popular CliQ DIN Rail pow ...

Mehr

Delta Expands the DIN Rail Power Supply Chrome II Series with the Low-Power Models for Wider Applications

Delta expands the DIN rail power supply Chrome II Series with the new 15 W model, whic ...

Mehr

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!