Delta Extending Its 350W PMT Panel Mount Power Supply Series with More Output Voltage Options



Delta Electronics is extending the 350W PMT Panel Mount Power Supply with output voltage options of 4.2V, 5V and 24V. The single output products are encased in rugged yet lightweight full aluminium body and come with AC input voltage selectable by switch. As with the rest of the PMT family, these products are designed for cost competitive applications without sacrificing the reliability of the product and components. The PMT-4V350W1AM2) and PMT-5V350W1AM2) have a wider operating temperature range from -20°C to +70°C and with extreme low temperature cold start at -40°C. PCBA conformal coating is also available as an option.

Highlights & Features

  • AC input voltage selectable by switch
  • Full corrosion resistant Aluminium casing
  • Built-in automatic fan speed control circuit
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Options for conformal coating on PCBA to protect against dust pollutants
  • Short Circuit / Overvoltage / Overcurrent / Over Temperature Protections

The products are certified for use according to safety standards of IEC/EN/UL 60950-1 Information Technology Equipment (ITE); EMI standard according to EN 55022, Class B (PMT-24V350W1AK); Class A (4.2V and 5V) will fulfill test conditions with additional filtering components.

1) PMT-4V350W1AX / PMT-5V350W1AX are certified to UL and CB Scheme only.
2) PMT-4V350W1AX has output power of 252W while PMT-5V350W1AX has output power of 300W.

AVAILABLE FOR SHIPMENT FROM AUGUST 2013 ONWARDS.

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

相关信息

New Models for Delta Ultra Compact DIN Rail Power Supply Series Are Now Available

The Sync DIN rail power supply series can be your answer to help you save space in a tight ...

点击了解详情

台达新推出多款高功率平板型电源供应器 助力协作机器人稳定运作

台达推出多款高功率平板型电源供应器,除了在现有的 PMR 系列新增 1,500 W 机型外,新一代支持通讯功能的 PMS 系列也一同亮相,提供 750 W、1,200 W ...

点击了解详情

台达新上架紧凑型并带遥感功能 PMC 24V 600W 电源供应器

台达最新的 PMC 24V 600W 电源供应器将尺寸缩小 20%,作为 PMC 平板型电源供应器一员, PMC-24V600W1RW/1SW 配备 24V 输出电压,效率高达 ...

点击了解详情

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯