MEG-700A Series 3 Slots Configurable Power Supply




Delta Electronics’s newest 700W MEG-A configurable power supply series is now available! The MEG-700A3 comes with 3 slots in compact size power density of 14.5W/in³ and efficiency up to 93%. The 3 individual modules allows a maximum output of 180W, 300W and 700W respectively. The output voltage can be configured between 2-60V with up to 6 different outputs. Additional features include current sharing, and intelligent fan speed control.


Major approvals include IEC/EN/CSA 60601-1 (Medical), IEC 60950-1, and IEC/EN/UL/CSA 62368-1 (Industrial). The MEG-700A series is certified for EMC standards EN 55011 for industrial, scientific and medical (ISM) radio-frequency equipment, and EN 55032 for Industrial Technology Equipment (ITE) radio-frequency equipment. Full compliance with RoHS Directive for environmental protection.


    Highlights & Features

    • Up to 700W in 3.5” x 8.5” x 1.63” Package
    • Up to 14.5W/in³ Power Density
    • Full Power up to 50°C Ambient
    • 3 Slots Configurable Modules
    • 2xMOPP Isolation for Medical Applications
    • Output selectable from 2V to 60V
    • Current sharing for single slot modules
    • Class B Conducted and Radiated EMI
    • IEC 60601-1-2 4th edition immunity compliance
    • Normal and Reversed Option for Global Remote On/Off
    • Analog Voltage Trimming



    Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


    Related News

    Delta Chrome DIN Rail Power Supply Series is Now Available in 60W with 24V Output Voltage

    Delta Electronics extends its Chrome DIN rail power supply series with a 60W product offe ...

    Mehr

    Delta Adds 240W and 480W Models to the High Power Density Product - CliQ III Series of DIN Rail Power Supply

    Delta Electronics has added 24V 240W and 24V 480W output to the high power density CliQ II ...

    Mehr

    Delta upgrades EUCI-PRO Outdoor LED driver series with DALI-2 certification

    Delta Electronics is proud to announce its EUCI-PRO Outdoor LED driver series, EUCI-0401 ...

    Mehr

    Melden Sie sich jetzt für unseren Newsletter an

    Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!

    Melden Sie sich jetzt für unseren Newsletter an

    Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!