Delta DIN Rail Power Supply CliQ VA Series with Integrated LCD Display for Smart Manufacturing


Delta DIN rail power supply CliQ VA Series feature an integrated LCD display for real-time monitoring of output voltage, current, temperature, and capacitor life, along with configurable maintenance alarms and clear error indication for faster troubleshooting. Available in 24 V models from 120 W to 480 W, the Series operates reliably in demanding environments from -25°C to +70°C, supports high-altitude applications, and includes Power Boost and Advanced Power Boost (APB) to ensure continuous operation during high inrush conditions. Designed for industrial applications, the CliQ VA Series complies with major international safety, EMC, and environmental standards, delivering enhanced visibility, uptime, and dependable performance.

Related Videos

Delta DIN Rail Power Supply Force-GT Series Features Ultra-Slim and High Efficiency

Delta DIN rail power supply Force-GT Series deliver ultra-slim, high-efficiency performanc ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!