Product Notice: Update Screw Tightening Torque for Panel Mount Power Supplies PMT2 and PMR Series


For Delta’s panel mount power supplies PMT2 and PMR Series, the maximum recommended screw tightening torque for mounting holes using M3 screws is 7 kgf.cm (6.08 lbf.in), which is superior to the industrial standard of 5 kgf.cm (4.33 lbf.in) based on the same screw material.


To prevent the use of screws that do not meet industrial standards, potentially causing thread slippage or installation matching issues, Delta has updated the maximum recommended screw tightening torque in the datasheets and manuals from 4~7 kgf.cm (3.47~6.08 lbf.in) to 4~5 kgf.cm (3.47~4.33 lbf.in).


Please refer to the table below for more details. The updated datasheets and manuals are now available on the DeltaPSU website. Should you require any further clarification, please reach out to us via our Contact Us Form.


Change Details:

Product Series Models Change Details
PMT2 PMT-xxV35W2BAx
PMT-xxV50W2BAx
PMT-xxV75W2BAx
PMT-xxV100W2BAx
PMT-xxV150W2BAx/2CAx
PMT-xxV200W2Bx
PMT-xxV350W2Bx
PMT-DxV75W2BAx/2CAx


PMR PMR-xxV150W1AT
PMR-xxV240W1AT
PMR-xxV320W1AT
PMR-xxV600W1BT

Related Product Notice

Product Upgrade: Implementation of Grille Design for PMS Series & PMR-XXV1K5W

To enhance product safety and reliability, Delta’s PMS Series and PMR-XXV1K5W Series panel ...

Daha Fazla

Product Upgrade: Implementation of Anodized Aluminum Enclosure for the PMR, PMT2, and PMT2 ECO Series

Delta hereby announces an enclosure upgrade for the PMR, PMT2, and PMT2 ECO Series panel m ...

Daha Fazla

Product Change Notice: Update of DNV Certification Mark on Specification Label for CliQ M Series

The specification label for the CliQ M Series will be updated to reflect the revised DNV c ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!