MEB-500A24F AA & PMC-24V600W1RW Upgrade Notice



MEB-500A24F AA and PMC-24V600W1RW models have built-in Remote ON_OFF (INHIBIT) function, which can be used to enable or disable only the main output (24V). 

Between Remote On/Off and Remote On/Off GND Output Status
SW ON (Short) ON
SW OFF (Open) OFF (Standby mode)


For the convenience of users, Delta provides an external jumper to turn on 24V main output directly. Users do not need to order an external mating connector to turn on 24V main output.


As a result, the PMC-24V600W1SW (no remote on/off) model will be discontinued because this function is already implemented into the PMC-24V600W1RW model.


For more details, please refer to the latest specifications on DeltaPSU website.


Related Product Notice

Product Upgrade: Implementation of Grille Design for PMS Series & PMR-XXV1K5W

To enhance product safety and reliability, Delta’s PMS Series and PMR-XXV1K5W Series panel ...

Daha Fazla

Product Upgrade: Implementation of Anodized Aluminum Enclosure for the PMR, PMT2, and PMT2 ECO Series

Delta hereby announces an enclosure upgrade for the PMR, PMT2, and PMT2 ECO Series panel m ...

Daha Fazla

Product Change Notice: Update of DNV Certification Mark on Specification Label for CliQ M Series

The specification label for the CliQ M Series will be updated to reflect the revised DNV c ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!